- HOME
- Products
- Legacy Products
- Legacy – R – Z
Products
Legacy Products
Catalog Product Pages
| Model Series | Catalog Year | Notes |
|---|---|---|
| RKE Series | 2019 | Obsolete (see HWS Series) |
| RKW Series | 2007 | Obsolete |
| RM Series | 1998 2001(J) | Obsolete |
| RP500/1000 Series | 1998 | Obsolete (See Vega) |
| RS, RX, RJ | 1993 | Obsolete (See ZUP or GENH) |
| RWS Series | 1994 1998 2001(J) 2003(J) 2012 | Obsolete |
| SC40/60 | 2018 | Obsolete |
| SC120 Series | 2012 | Obsolete |
| SC150 Series | 2012 | Obsolete |
| SCR | 1990 (1-phase) 1990 (3-phase) | Obsolete (See Genesys・series) |
| SM Series | 1998 | Obsolete |
| SMLC Series | 1992 | Obsolete |
| SMM Series | 1992 | Obsolete |
| SMQ/QFE | 1993 | Obsolete |
| SR Series | 2011 | Obsolete |
| SV/SVP Series | 1996 1998 | Obsolete |
| SX Series | 2004 | Obsolete |
| TCR | 1998 | Obsolete (See Genesys・series) |
| TH Series | 2015 | Obsolete (See HFE series) |
| TL Series | 2019 | Obsolete |
| TX Series | 2019 | Obsolete |
| Ultraflex Series | 1998(AC) 1998(DC) 2001 2003 ( UF1500/2500) | Obsolete |
| UHD Series | 1992 | Obsolete |
| V Series | 1994 | Obsolete |
| VMQ | 1998 | Obsolete |
| VS Series | 1992 2001(J) 2003(J) VSB 2014 VSC/VSP 2019 VSE 2019 | Obsolete |
| VT Series | 2011 | Obsolete |
| WA Series | 1994 | Obsolete |
| WD Series | 1998 | Obsolete |
| WRL Series | 1998 | Obsolete |
| X Series (X10/15, X20) | 2002 ( X10 X15 X20) | Obsolete |
| Z Series | 1994 | Obsolete |
| ZD Series | 2001(J) 2003(J) | Obsolete |
| ZPS20 Series | 2011 | NRND |
| ZPS40-60 Series | 2014 | NRND (See ZPS-A) |
| ZS Series | 1992 | Obsolete |
| ZT Series | 2001(J) 2003(J) | Obsolete |
| ZWSPF Series | 2001(J) 2003(J) | Obsolete (See ZWS-BAF) |
| ZWX | 2019 | Obsolete |
*Consult Factory Products are subject to change by region. Please contact regional sales office to verify the specific details.