- HOME
- Products
- Programmable Power Supplies
- Z+
Products | Programmable Power Supplies
Programmable Power Supplies – TDK-Lambda Z+ Series
Suitable for bench or 2U rack mounting, the Z+ is a very compact programmable power supply offering power levels from 200 to 800W, voltages of up to 650V and currents of up to 72A. Multiple remote programming methods are available including built-in USB and RS232/RS485, and optional LAN, GPIB and isolated analog interfaces. The units can operate in either constant current or constant voltage mode and accept a wide 85-265Vac input. The product is backed with a five year warranty.
Features:
- Key Features of TDK-Lambda Z+ Programmable Power Supplies
- Z+ Series Models and Specifications
- Applications for Z+ Programmable Power Supplies
- Benefits of Using TDK-Lambda Z+ Series
- Technical Resources and Downloads
- Frequently Asked Questions about Z+ Series
- Contact TDK-Lambda for Z+ Series Inquiries

Associated Power Guy Resources
What are Bi-polar power supplies?How do I set up digital control parameters?
TDK-Lambda Z+ Series Video Playlist