- HOME
- AC-DC power supplies
- PCB Mount
Products
PCB Mount AC-DC Power Modules
TDK-Lambda is a global supplier of AC-DC power supplies with a broad range of power levels.
Looking for programmable AC-DC? We also offer a wide range of Programmable (Laboratory) power supplies.
PFE-FB Series - 1500W to 1800W - Single Output
NewRecommended
- Compact, High Power, High Efficiency
- 85-305 VAC, 50/60, 400Hz
- 100°C baseplate temperature
- PMBus Communications and Control
- Programmable OCP, OVP, UVP, Droop Rate
PF-B Series - 1000W to 1512W - Single Output
NewRecommended
- Suitable For Developing Custom Supplies
- Up to 96.5% Efficient
- Compact Full Brick Package (116.8 x 61 x 12.7mm)
- Up to 100°C Rated Baseplate Temperature
- Conduction Cooled Via Baseplate
PFE Series - 300W to 1008W - Single Output

- Low profile, small size
- 100°C baseplate temperature
- High Power Density
- High Efficiency
- Suitable for conduction cooling
- Power Factor Corrected (PFC)
KMS-A Series - 15W to 60W - Single Output

- Medical Safety Cert (4kVAC In-Out)
- Class II (No ground needed)
- Wide Temperature Range
- Low off-load power draw
- High Efficiency
- Small size and lightweight
KWS-A Series - 5W to 26.4W - Single Output

- -40°C (start up) to +85°C operation
- Low off-load power draw (<0.5W)
- Improved efficiencies up to 88%
- Class II, No Ground Connection
- Long Electrolytic Capacitor Lifetime
- Compact Size
- No external components needed
KPSB Series - 6W to 25W - Single Output

- Small size and lightweight
- PC board mountable
- Low Cost
- UL Class II Approved
- Wide input range
- No external components needed
KAS Series - 4W - Single Output

- 90 - 305VAC Input Voltage
- Class II (No ground needed)
- Wide Temperature Range (-40 to +80°C)
- Low off-load Power Draw
- High Efficiency