- HOME
- AC-DC power supplies
- Chassis mount/U Channel
Products
Chassis Mount / U Channel AC-DC Power Supplies
TDK-Lambda is a global supplier of AC-DC power supplies with a broad range of power levels.
Looking for programmable AC-DC? We also offer a wide range of Programmable (Laboratory) power supplies.
CUS400M Series - 250W to 400W - Single Output
NewRecommended
- 250W Convection / Conduction Cooled
- 400W with Forced Air
- Medical Certifications (2xMOPP)
- Class B Conducted and Radiated EMI
- Suitable for Class I and Class II installations
- Compact 3 x 5 x 1.55" size
- Enclosure & Signal Options
CUS250M Series - 200W to 250W - Single Output
NewRecommended
- 250W Convection and Conduction Cooled
- ITE and Medical Certifications (2 x MOPP)
- Class B Conducted and Radiated EMI
- Suitable for Class I and II installations
- Compact 2 x 4 x 1.56" size
- Suitable for B and BF Rated Equipment
- Enclosure & Signal Options
CUS150M Series - 120W to 150W - Single Output
Recommended
- 150W Convection rating (/U version)
- ITE and Medical Certifications (2 x MOPP)
- Class B Conducted and Radiated EMI
- Suitable for Class I and II installations
- Compact 2 x 4 x 1.24" footprint
- Suitable for BF Rated Equipment
- Operation up to 85°C Ambient
CUS100ME Series - 100W - Single Output
Recommended
- Convection, conduction or forced air cooling
- 100W Rating at 50°C Ambient
- 50W Cond. Cool. Rating at 80°C Ambient
- 75W with 1m/s Airflow at 85°C Ambient
- ITE & Medical Certifications (2 x MOPP)
- Suitable for Class I and Class II Installations
- Class B Conducted and Radiated EMI
CPFE1000FI Series - 720W to 1000W - Single Output

- Smaller size than CPFE1000F
- Baseplate cooled, no fan required
- Protective coating option
- I2C Interface
- High Efficiency
XMS500A Series - 500W - Single Output

- ITE & Medical Certifications (2 x MOPP)
- Class I & Class II operation with Level B EMC
- Compact 4 x 7.1" footprint
- Suitable for B and BF rated equipment
- Five year warranty
CUS350M Series - 350W to 420W - Single Output

- IEC60601 3rd Ed. (2 x MOPP)
- High Efficiency, up to 94%
- 350W Convection, 420W Forced Air Rating
- Low profile (1.6")
- Low off-load power draw (<0.5W)
- 5V Aux & 12V fan supply (/F suffix)
- BF rated
EFE Series - 300W to 400W - Single Output

- Open frame, U channel, Cover options
- High Efficiency
- Active Power Factor Correction
- Universal input (90 - 264VAC)
- High peak loading capability
- Suitable for 1U applications
EFE-M Series - 300W to 400W - Single Output

- Open frame, U channel, Cover options
- Designed for Medical Equipment
- High Efficiency
- Digital Control
- High Power Density (up to 18W/in³)
- No minimum load
- Suitable for 1U applications
NV CONFIGURABLE Series - 175W - Single Output

- Up to 5 Outputs
- Up to 90% Efficient
- Active Power Factor Correction
- Universal Input (90 - 264VAC)
- No Minimum Loads
- Medical Approvals