Products

Bidirectional DC-DC Converters

TDK-Lambda is a global supplier of DC-DC converters with a broad range of power levels. Our power solutions encompass industry standard board mounted products to chassis mount configurations for the Industrial, Healthcare, Information and Communications Technology (ICT), and Avionics markets.

EZA Series - 2500W to 11,000W - Single Output

Recommended
EZA Series
  • 1U Rackmount Bidirectional Isolated DC-DC
  • 2.5 kW: 48 Vdc (Battery) Û 320 Vdc (Grid)
  • 11 kW: 240 Vdc (Battery) Û 320 Vdc (Grid)
  • 2.2 kVac up to 3 kVac Isolation
  • High Efficiency > 92%
  • RS-485 Communications and Control
  • For Energy Regeneration applications

Social Media

PAGE TOP