Products

Chassis Mount / Open Frame AC-DC Power Supplies

TDK-Lambda is a global supplier of AC-DC power supplies with a broad range of power levels.
Looking for programmable AC-DC? We also offer a wide range of Programmable (Laboratory) power supplies.

CUS350MP Series - 350W to 1000W - Single Output

NewRecommended
CUS350MP Series
  • 350W (1000W Peak) Convection Cooled
  • 1000W Peak with Forced Air
  • Medical Certifications (2xMOPP)
  • Class B Conducted and Radiated EMI
  • 5V 0.3A standby voltage, Remote on/off
  • Compact size (88 x 183 x 44mm)
  • Five year warranty

CUS600M Series - 400W to 600W - Single Output

NewRecommended
CUS600M Series
  • 400W (600W Peak) Convection Cooled
  • 600W with Forced Air
  • Medical Certifications (2xMOPP)
  • Class B Conducted and Radiated EMI
  • Suitable for Class I and Class II installations
  • Compact 3 x 5 x 1.46" size

CUS500M1 Series - 300W to 500W - Single Output

NewRecommended
CUS500M1 Series
  • 300W (500W Peak) Convection Cooled
  • 500W with Forced Air
  • Medical Certifications (2xMOPP)
  • Class B Conducted and Radiated EMI
  • Suitable for Class I and Class II installations
  • Compact 3 x 5 x 1.46" size

CUS400M Series - 250W to 400W - Single Output

NewRecommended
CUS400M Series
  • 250W Convection / Conduction Cooled
  • 400W with Forced Air
  • Medical Certifications (2xMOPP)
  • Class B Conducted and Radiated EMI
  • Suitable for Class I and Class II installations
  • Compact 3 x 5 x 1.55" size
  • Enclosure & Signal Options

CUS250M Series - 200W to 250W - Single Output

NewRecommended
CUS250M Series
  • 250W Convection and Conduction Cooled
  • ITE and Medical Certifications (2 x MOPP)
  • Class B Conducted and Radiated EMI
  • Suitable for Class I and II installations
  • Compact 2 x 4 x 1.56" size
  • Suitable for B and BF Rated Equipment
  • Enclosure & Signal Options

CUS150M Series - 120W to 150W - Single Output

Recommended
CUS150M Series
  • 150W Convection rating (/U version)
  • ITE and Medical Certifications (2 x MOPP)
  • Class B Conducted and Radiated EMI
  • Suitable for Class I and II installations
  • Compact 2 x 4 x 1.24" footprint
  • Suitable for BF Rated Equipment
  • Operation up to 85°C Ambient

CUS100ME Series - 100W - Single Output

Recommended
CUS100ME Series
  • Convection, conduction or forced air cooling
  • 100W Rating at 50°C Ambient
  • 50W Cond. Cool. Rating at 80°C Ambient
  • 75W with 1m/s Airflow at 85°C Ambient
  • ITE & Medical Certifications (2 x MOPP)
  • Suitable for Class I and Class II Installations
  • Class B Conducted and Radiated EMI

ZWS-C Series - 10W to 50W - Single Output

NewRecommended
ZWS-C Series
  • Operating temp -10°C to +70°C
  • Low off-load power draw (<0.5W)
  • Up to 15 Year e-cap Lifetime
  • Universal Input (85 - 265VAC)
  • Class I and Class II installations
  • Five year warranty

CPFE1000FI Series - 720W to 1000W - Single Output

CPFE1000FI Series
  • Smaller size than CPFE1000F
  • Baseplate cooled, no fan required
  • Protective coating option
  • I2C Interface
  • High Efficiency

EVS Series - 300W to 600W - Single Output

EVS Series
  • Suitable for battery charging
  • 300W Convection Cooled, 600W fan model
  • Adjustable Current Settings
  • Five year warranty

XMS500A Series - 500W - Single Output

XMS500A Series
  • ITE & Medical Certifications (2 x MOPP)
  • Class I & Class II operation with Level B EMC
  • Compact 4 x 7.1" footprint
  • Suitable for B and BF rated equipment
  • Five year warranty

CUS350M Series - 350W to 420W - Single Output

CUS350M Series
  • IEC60601 3rd Ed. (2 x MOPP)
  • High Efficiency, up to 94%
  • 350W Convection, 420W Forced Air Rating
  • Low profile (1.6")
  • Low off-load power draw (<0.5W)
  • 5V Aux & 12V fan supply (/F suffix)
  • BF rated

EFE Series - 300W to 400W - Single Output

EFE Series
  • Open frame, U channel, Cover options
  • High Efficiency
  • Active Power Factor Correction
  • Universal input (90 - 264VAC)
  • High peak loading capability
  • Suitable for 1U applications

EFE-M Series - 300W to 400W - Single Output

EFE-M Series
  • Open frame, U channel, Cover options
  • Designed for Medical Equipment
  • High Efficiency
  • Digital Control
  • High Power Density (up to 18W/in³)
  • No minimum load
  • Suitable for 1U applications

ZWS-BAF Series - 50W to 300W - Single Output

ZWS-BAF Series
  • Universal input (85 - 265VAC)
  • 10 Year e-cap Lifetime
  • Power Factor Corrected
  • Convection Cooled
  • Compact Design
  • Five year warranty

ZWS-BP Series - 150W to 240W - Single Output

ZWS-BP Series
  • 200% Peak Power Capability
  • Operating temp. -10°C to 70°C
  • 10 Year e-cap Lifetime
  • Five year warranty

ZWS-RC Series - 240W to 300W - Single Output

ZWS-RC Series
  • Certified to IEC/EN62477-1 OVC III
  • 12 year e-cap lifetime
  • Convection Cooled
  • Five year warranty

NV CONFIGURABLE Series - 175W - Single Output

NV CONFIGURABLE Series
  • Up to 5 Outputs
  • Up to 90% Efficient
  • Active Power Factor Correction
  • Universal Input (90 - 264VAC)
  • No Minimum Loads
  • Medical Approvals

ZWQ Series - 80W to 170W -

ZWQ Series
  • Low Profile (1U height)
  • Universal Input
  • PFC: Conforms to EN61000-3-2
  • EN55022 Curve B
  • Forced Air or Convection Cooled

VS-E Series - 50W to 150W - Single Output

VS-E Series
  • High efficiency
  • Low standby power
  • 100% load at 50°C
  • Five year warranty

CUT Series - 35W to 75W -

CUT Series
  • Compact size (2x4" and 3x5" footprint)
  • Low profile (1.06")
  • Output 1 isolated from outputs 2 & 3
  • High Efficiency, 85%
  • No minimum loading
  • Three year warranty

ZWS-B Series - 10W to 30W - Single Output

ZWS-B Series
  • Operating temp -10°C to +70°C
  • Low off-load power draw (<0.5W)
  • 10 Year e-cap Lifetime
  • Universal Input (85 - 265VAC)
  • Suitable for 'Green' products
  • Five year warranty

CUS200M Series - 200W to 250W - Single Output

Recommended
CUS200M Series
  • IEC 60601-1 (2xMOPP), IEC 60950-1 Approvals
  • 200W Convection Cooled Rating
  • High Efficiency, up to 94%
  • Industry Standard 3" x 5" footprint
  • Suitable for B and BF rated equipment
  • 5V Standby Output

Social Media

PAGE TOP