- HOME
- High Voltage Power Supplies
- High Voltage Programmable DC
Products
High Voltage Programmable DC Power Supplies
True programmable, high voltage DC supplies well suited for precise and accurate continuous DC applications.
FLX-HV Series - 200W to 1000W - Single Output

- Lightweight, 2U rack mount
- Low 0.1% peak-peak output ripple
- Integrated arc counter via LAN/USB
- CE Mark, EN61010 safety compliant
- Variable speed fan for quiet operation
- High Efficiency, 85 to 90%
- Three year warranty
PHV Series - 14W to 15,000W - Single Output

- High efficiency > 90%
- Ultra low 0.01% peak-peak output ripple
- Protected against short circuits and arcs
- CE Mark, EN61010 safety compliant
- 19" rack mount
- Three year warranty