Products | Programmable Power Supplies

GENESYS+™ Rack DC Power Systems

The GENESYS+™ High Power Programmable Rack DC Power System platform provides advanced features in a light-weight portable high power density profile with a comprehensive set of built-in user-friendly interfaces that include a multi-functional front panel, LAN (LXI 1.5), USB (2.0), RS-232/RS-485 and Isolated Analog (5V/10V), several optional digital communication interfaces (IEEE, EtherCAT, Modbus-TCP, EtherNET/IP or Profinet) and an optional Isolated Analog 4-20mA (IS420) Interface.

Output power levels cover 30kW, 45kW, 60kW and 90kW in a 23U Rack System profile, offer low-noise performance and have Output voltage ratings from 10V to 1500V (and Output current ratings up to 4500A).

AC Input options have built-in Active Power Factor Correction (0.94 typical @ rated load) and are offered in a three-phase 208VAC Input (170-265VAC, 47-63Hz) or a wide-range three-phase 400VAC/480VAC Input (342-528VAC, 47-63Hz).

Advanced features include Programmable V/I Slew-Rate control, Constant-Power Limit control, Arbitrary Waveform Generator w/ Auto-Trigger, Internal Resistance Programming, Pre-Load On/Off control, Trigger In/Out control and Control Pins for Output Disconnect/Polarity Reversal.

All models are CE and UKCA marked in accordance with the Low Voltage, EMC and RoHS Directives, have worldwide Safety Agency approvals (UL/cUL/IEC/EN 61010-1) and offer a five year warranty.

Features:

  • DC Power Systems: 30kW, 45kW, 60kW and 90kW
  • VO(rated) up to 1500V; IO(rated) up to 4500A
  • CV, CC and CP Limit Operating Modes
  • Advanced Features Built-In
  • Built-In LAN, USB, RS-232/485
    and Isolated 5V/10V
  • Optional IEEE, ECAT, Modbus-TCP,
    EtherNET/IP Profinet or Isolated 4-20mA
  • Safety Agency Approvals/5 Year Warranty

Applications:

  • Medical
  • Industrial
  • Test & Measurement
  • Renewable Energy
GENESYS+™ Rack DC Power Systems
View pdf datasheet Model Number Rated Power (Watts) Output Voltage (V) Output Current (A) Efficiency %
(200VAC/380VAC)
Construction
PDF GSPS10-3000 30000 0 - 10 0 - 3000 87 / 87 23U Rack System
PDF GSPS20-1500 30000 0 - 20 0 - 1500 87 / 87 23U Rack System
PDF GSPS30-1020 30600 0 - 30 0 - 1020 88 / 88 23U Rack System
PDF GSPS40-750 30000 0 - 40 0 - 750 89 / 89 23U Rack System
PDF GSPS50-600 30000 0 - 50 0 - 600 89 / 89 23U Rack System
PDF GSPS60-510 30600 0 - 60 0 - 510 90 / 90 23U Rack System
PDF GSPS80-390 31200 0 - 80 0 - 390 90 / 90 23U Rack System
PDF GSPS100-300 30000 0 - 100 0 - 300 90 / 90 23U Rack System
PDF GSPS150-204 30600 0 - 150 0 - 204 90 / 90 23U Rack System
PDF GSPS200-150 30000 0 - 200 0 - 150 90 / 90 23U Rack System
PDF GSPS300-102 30600 0 - 300 0 - 102 90 / 90 23U Rack System
PDF GSPS400-78 31200 0 - 400 0 - 78 90 / 90 23U Rack System
PDF GSPS500-60 30000 0 - 500 0 - 60 90 / 90 23U Rack System
PDF GSPS600-51 30600 0 - 600 0 - 51 90 / 90 23U Rack System
PDF GSPS10-4500 45000 0 - 10 0 - 4500 87 / 87 23U Rack System
PDF GSPS20-2250 45000 0 - 20 0 - 2250 87 / 87 23U Rack System
PDF GSPS30-1530 45900 0 - 30 0 - 1530 88 / 88 23U Rack System
PDF GSPS40-1125 45000 0 - 40 0 - 1125 89 / 89 23U Rack System
PDF GSPS50-900 45000 0 - 50 0 - 900 89 / 89 23U Rack System
PDF GSPS60-765 45900 0 - 60 0 - 765 90 / 90 23U Rack System
PDF GSPS80-585 46800 0 - 80 0 - 585 90 / 90 23U Rack System
PDF GSPS100-450 45000 0 - 100 0 - 450 90 / 90 23U Rack System
PDF GSPS150-306 45900 0 - 150 0 - 306 90 / 90 23U Rack System
PDF GSPS200-225 45000 0 - 200 0 - 225 90 / 90 23U Rack System
PDF GSPS300-153 45900 0 - 300 0 - 153 90 / 90 23U Rack System
PDF GSPS400-117 46800 0 - 400 0 - 117 90 / 90 23U Rack System
PDF GSPS500-90 45000 0 - 500 0 - 90 90 / 90 23U Rack System
PDF GSPS600-76.5 45900 0 - 600 0 - 76.5 90 / 90 23U Rack System
PDF GSPS20-3000 60000 0 - 20 0 - 3000 87 / 87 23U Rack System
PDF GSPS30-2040 61200 0 - 30 0 - 2040 88 / 88 23U Rack System
PDF GSPS40-1500 60000 0 - 40 0 - 1500 89 / 89 23U Rack System
PDF GSPS50-1200 60000 0 - 50 0 - 1200 89 / 89 23U Rack System
PDF GSPS60-1020 61200 0 - 60 0 - 1020 90 / 90 23U Rack System
PDF GSPS80-780 62400 0 - 80 0 - 780 90 / 90 23U Rack System
PDF GSPS100-600 60000 0 - 100 0 - 600 90 / 90 23U Rack System
PDF GSPS150-408 61200 0 - 150 0 - 408 90 / 90 23U Rack System
PDF GSPS200-300 60000 0 - 200 0 - 300 90 / 90 23U Rack System
PDF GSPS300-204 61200 0 - 300 0 - 204 90 / 90 23U Rack System
PDF GSPS400-156 62400 0 - 400 0 - 156 90 / 90 23U Rack System
PDF GSPS500-120 60000 0 - 500 0 - 120 90 / 90 23U Rack System
PDF GSPS600-102 61200 0 - 600 0 - 102 90 / 90 23U Rack System
PDF GSPS20-4500 90000 0 - 20 0 - 4500 --- / 89 23U Rack System
PDF GSPS30-3000 90000 0 - 30 0 - 3000 --- / 89 23U Rack System
PDF GSPS40-2256 90240 0 - 40 0 - 2256 --- / 89 23U Rack System
PDF GSPS60-1500 90000 0 - 60 0 - 1500 --- / 90 23U Rack System
PDF GSPS80-1128 90240 0 - 80 0 - 1128 --- / 90 23U Rack System
PDF GSPS100-900 90000 0 - 100 0 - 900 --- / 90 23U Rack System
PDF GSPS150-600 90000 0 - 150 0 - 600 --- / 90 23U Rack System
PDF GSPS200-450 90000 0 - 200 0 - 450 --- / 90 23U Rack System
PDF GSPS300-300 90000 0 - 300 0 - 300 --- / 90 23U Rack System
PDF GSPS600-150 90000 0 - 600 0 - 150 --- / 90 23U Rack System
PDF GSPS1000-90 90000 0 - 1000 0 - 90 --- / 90 23U Rack System
PDF GSPS1500-60 90000 0 - 1500 0 - 60 --- / 90 23U Rack System

Social Media

PAGE TOP