Products | Programmable Power Supplies

GENESYS™ AC Sources

TDK-Lambda’s GENESYS™ AC programmable power sources deliver high-performance AC and AC+DC power in a compact, power-dense platform designed for modern test environments.
Available in AC-only (GAC) and AC+DC (GAC-PRO) models, GENESYS™ AC provides up to 3 kVA in a lightweight 1U chassis and up to 9 kVA three-phase in 3U, with system expandability to 45 kVA.

A full-color touchscreen with intuitive navigation makes setup fast and simple, while a comprehensive feature set—including precision measurements, arbitrary waveform generation, harmonic analysis, programmable protection, and remote control—supports even the most demanding AC test requirements. Multiple communication interfaces and single- or three-phase input power options ensure seamless integration into ATE systems and global test applications.

Features:

  • High Power Density 2 and 3 kVA in 1U Single Phase
  • 6 and 9kVA in 3U for higher power single and three-phase applications to 623V L-L
  • Expandable up to 45kVA in 15U
  • AC and AC+DC models
  • Single range for entire operating envelope
  • High peak current and Crest Factor
  • Easy to parallel, expand and reconfigure
  • LAN, USB, RS232/485 and Analog interface standard
  • NRTL Safety certified per IEC/UL/EN 61010-1 Ed. 3 (cTUVus, T-Mark, CE/UKCA)
  • Five year warranty

Applications:

  • Test & Measurement
  • Industrial
  • cots
  • Medical

2 and 3 kVA Genesys AC 1U Models
Single Phase output

The 1U Genesys AC models each provide a single phase of AC or AC+DC power, in a compact 8kg/18Lb efficient design. Additional units can be combined by the user for additional power and reconfigured as needed. Power can be increased in the future by purchasing additional units.

GAC-1U_ISO_3290x558
View pdf datasheet Model Number Operating Modes Rated Apparent Power (VA) Voltage range (Vac) Rated Current (A) DC Power (W) DC Output Range(Vdc) DC Current (A) Peak Current(A) Form
PDF GAC-02 AC 2000 0-360 20 NA 120 1U
GAC-03 3000 30
GAC-PRO-02 AC, DC, AC+DC 2000 20 2000 +/-500 20
GAC-PRO-03 3000 30 3000 30

6 and 9 kVA Genesys AC 3U Models
Single, split and three phase sources up to 9 kVA

The Genesys AC 3U models provide 6 and 9kVA in a single rack mountable assembly. The systems can be configured in single or three phase, or DC Available in the PRO models. The high power density and low weight make them an excellent replacement for older AC sources that have gone obsolete or are experiencing high failure rates and long repair times.

GAC-3U_ISO_2950X1093
View pdf datasheet Model Number Operating Modes Rated Apparent Power (VA) Voltage range
L-N
{L-L in Wye}
Rated Current
(ARMS per ph)
[paralleled]
DC Power (W) DC Output Range(V) DC Current (A) Peak Current(A) Form
PDF GAC-06 AC 6000 0-360Vac
{0-623Vac}
20 [60] NA 120 {360} 3U
GAC-09 9000 30 [90]
GAC-PRO-06 AC, DC, AC+DC 6000 20 [60] 6000 +/-500 60
GAC-PRO-09 9000 30 [90] 9000 +/-500 90

Genesys AC Power Modules
High Power Configurations to 45kVA

To achieve higher power Genesys AC systems are combined to get up to 45kVA in your rack, by adding GAC-PWR-09 Power modules to a Genesys AC main unit. The added modules adopt the configuration of the main unit, like AC only or the PRO AC+DC, frequency range, and other options, and each Power module then increases the rated power and current ratings of the main unit. Power Modules can be added at a later date to increase the power of any previously purchased Genesys AC system

GAC-3U_Blank_ISO_2948X1097
Complete Product Spec. Model Number Operating Modes Rated Apparent Power (VA) Voltage range
L-N
{L-L in Wye}
Rated Current
(ARMS per ph)
[paralleled]
DC Power Available (W) DC Output Range(V) DC Current (A) Peak Current
(A / PH)
{Parallel}
Form
PDF GAC-PWR-09 * 9000* 0-360Vac
{0-623Vac}
30
[60]*
9000 +/- 510VDC* 90* 120
{360}
3U
Examples of higher power configurations ( See images below)
PDF GAC-18 AC 18kVA 0-360Vac
{0-623Vac}
60
[120]
N/A
Main unit is AC only
240
{720}
6U
GAC-PRO-36 AC, DC,
AC+DC
36kVA 30 [90] 36kW +/-500 360 480
{1,440}
12U
GAC-45 AC 45kVA 150A Per Ph
[750A]
N/A
Main Unit is AC only
600
{1,800}
15U

Genesys AC High Power configuration examples

GAC-18

GAC-6U_Front_Up_3239x1682

1 x GAC-09AB1A-00A00A
1 x GAC-PWR-09UB0C-00A00A

GAC-PRO-36

GAC-12U_Front_Up_1992x1954

1 x GAC-PRO-09AC1B-00A00A
3 x GAC-PWR-09UC0C-00A00A

GAC-45

GAC-15U_Front_Up_2260x2457

1 x GAC-09AC1A-00A00A
4 x GAC-PWR-09UC0C-00A00A

* Specific Operating limits, ratings, features and options such as Harmonics Analysis are adopted from the main unit.

Social Media

PAGE TOP