- HOME
- DC-DC Converters
- PCB mount, Isolated
Products
Isolated PCB Mount DC-DC Converters
TDK-Lambda is a global supplier of DC-DC converters with a broad range of power levels. Our power solutions encompass industry standard board mounted products to chassis mount configurations for the Industrial, Healthcare, Information and Communications Technology (ICT), and Avionics markets.
DDSM Series - 120W to 240W - Single Output
NewRecommended
- Wide Input and Output Ranges
- MODBUS over USB Communication
- Up to 93% Efficient & Low Standby Losses
- 2,200Vdc Insulation from Input & Output to Ground
- User-Friendly Digital Display with Push Buttons
PH-A Series - 50W to 1200W - Single Output
NewRecommended
- Quarter, Half & Full Brick Sizes
- 200-425 Vdc Input
- 3.3, 5, 12, 24, 28, 48 Vdc Outputs
- 3000 Vac Isolation
- -40 to 100 °C Baseplate Temperature
- IEC/EN62477-1 OVCIII (300-600W)
- Parallel Operation (1200W)
CN-B Series - 50W to 300W - Single Output
NewRecommended
- Standard Quarter and Half Brick Footprint
- 43-160Vdc Input
- 5, 12, 13.8, 24, 48 Vdc Outputs
- 3000 Vac Isolation
- Current share function (CN200B110 and CN300B110 only)
- IEC61373 Shock & Vibration
- Five year warranty
PYH Series - 200W - Single Output
NewRecommended
- 3000V Input to Output Isolation
- Potted Plastic Case
- Wide Range Input 12:1 (14 - 160VDC)
- Industry Standard Package Sizes
- IEC62368-1, CE and UKCA Mark
- Suitable for Railway and Industrial Applications
GQA Series - 120W - Single Output
Recommended
- Standard Quarter Brick Footprint
- 9-36 Vdc, 18-36 Vdc Inputs
- 5, 12, 15, 24, 28, 48 Vdc Outputs
- 1500 Vdc up to 3000 Vdc Isolation
- -40 to 105°C Baseplate temperature
- Open Frame or Encapsulated Construction
- Flanged or Non-flanged Baseplate
HQA Series - 85W to 120W - Single Output
Recommended
- Standard Quarter Brick Footprint
- 9-40 Vdc, 18-40 Vdc Inputs
- 3.3, 5, 12, 15, 24, 28, 48 Vdc Outputs
- 2250 Vdc Isolation
- -55 to 115°C Baseplate temperature
- MIL-STD-461; 1275; 704; DO-160
- No Optocouplers used
PYQ Series - 30W to 75W - Single Output
NewRecommended
- 3000V Input to Output Isolation
- Potted Plastic Case
- Wide Range Input 12:1 (14 - 160VDC) and 8:1 (9 - 75VDC)
- Quarter-Brick Footprint
- IEC62368-1, CE and UKCA Mark
- Suitable for Railway and Industrial Applications
CCG Series - 1.3W to 30W - Single Output
NewRecommended
- Space Saving Package Sizes
- 4.5-18V, 9-36 Vdc or 18-76 Vdc Inputs
- 3.3, 5, 12, 15, 24, 30, ±12, ±15 Vdc Outputs
- 1500 Vdc Isolation
- -40 up to 110 °C Case Temperature
- Six-Sided Shielding (CCG15-30)
- Through-hole and SMT terminations (CCG1R5-10)
PXD-M Series - 30W - Single Output
NewRecommended
- Industry Standard 2" x 1" Footprint
- 9-36, 18-75 Vdc Inputs
- 5, 12, 15, 24, ±5, ±12, ±15 Vdc Outputs
- 5000kVac Input to Output Isolation
- -40 to +105 °C Case Temperature
- Medical and Industrial Safety Certifications
- Low No Load Power Consumption
PXG-M Series - 15W to 20W - Single Output
NewRecommended
- Industry Standard 1.6" x 1" Footprint
- 9-36, 18-75 Vdc Inputs
- 5, 12, 15, 24, ±5, ±12, ±15 Vdc Outputs
- 5000kVac Input to Output Isolation
- -40 to +105 °C Case Temperature
- Medical and Industrial Safety Certifications
- Low No Load Power Consumption
PYD Series - 20W - Single Output
NewRecommended
- 3000V Input to Output Isolation
- Potted Plastic Case
- Wide Range Input 18:1 (8.5 - 160VDC)
- Industry Standard Package Sizes
- IEC62368-1, CE and UKCA Mark
- Suitable for Railway and Industrial Applications
iQK Series - 1008W - Single Output

- Standard Quarter Brick Footprint
- 48-56 Vdc Input
- 11.2 Vdc Output
- 707 Vdc Isolation
- Baseplate Cooled
- 97% Typical Efficiency
- Droop Load Share Option
iQG Series - 300W to 504W - Single Output

- Standard Quarter Brick Footprint
- 36-76 Vdc Inputs
- 9.6, 12 Vdc Outputs
- 1500 Vdc Isolation
- Baseplate Cooled
- 94.5% Typical Efficiency
- Droop Load Share Option
iQL Series - 72W to 308W - Single Output

- Standard Quarter Brick Footprint
- 18-36 Vdc, 36-76 Vdc Inputs
- 1.2, 2.5, 3.3, 5, 12, 28 Vdc Outputs
- 1500 Vdc Isolation
- Open frame or Baseplate options
- Up to 94% Efficiency
iEH Series - 300W - Single Output

- Standard Eighth Brick Footprint
- 36-75 Vdc Input
- 10.8, 11.6 and 12 Vdc Outputs
- 2250 Vdc Isolation
- Digital adaptive control
- Constant Switching Frequency
CN-A Series - 30W to 200W - Single Output

- Standard Quarter / Half Brick Footprint
- 14.4-36 Vdc, 60-160 Vdc Inputs
- 5, 12, 15, 24 Vdc Outputs
- 3000 Vac Isolation
- -40 to 100 °C Baseplate Temperature
- IEC61373 Shock & Vibration
- Five year warranty
PXD Series - 10W to 60W - Single Output

- Industry Standard 2" x 1" Footprint
- 9-18, 9-36, 18-36, 18-75, 36-75 Vdc Inputs
- 3.3, 5, 12, 15, 24, 48, ±5, ±12, ±15, ±24 Vdc Outputs
- 1600 Vdc Isolation
- -40 to 105 °C Case Temperature
- Six-sided Shielding
- EN61000-4 Immunity
PXF Series - 40W to 60W - Single Output

- Industry Standard 2" x 2" Footprint
- 9-18, 9-36, 18-36, 18-75 Vdc Inputs
- Single, Dual and Triple Outputs
- 1600 Vdc Isolation
- -40 to 100 °C Case Temperature
- Six-sided Shielding
- EN61000-4 Immunity
CC-E Series - 1.3W to 10W - Single Output

- Compact Footprint / Low Profile
- 5, 12, 24 and 48 Vdc Nominal Inputs
- 3.3, 5, 12, 15, ±12, ±15 Vdc Outputs
- 500 Vac Isolation
- -40 to 85 °C Operating Temperature
- Through Hole or SMT Versions
- Five year warranty
PXC-M Series - 3W to 10W - Single Output

- Industry Standard DIP-24 Package
- 9-36 Vdc, 18-75 Vdc Inputs
- 3.3, 5, 12, 15, 24, ±5, ±12, ±15 Vdc Outputs
- 5 kVAC Isolation (2 x MOPP)
- IEC/EN60601-1, ES60601-1, CE Mark
- Low Off-Load Power Draw
- 2.5µA Leakage Current