- HOME
- DC-DC Converters
- PCB mount, Non-isolated
Products
Non-isolated PCB Mount DC-DC Converters
TDK-Lambda is a global supplier of DC-DC converters with a broad range of power levels. Our power solutions encompass industry standard board mounted products to chassis mount configurations for the Industrial, Healthcare, Information and Communications Technology (ICT), and Avionics markets.
i9C Series - 1500W - Single Output
NewRecommended
- Wide Quarter Brick Footprint
- 9-80 Vdc Input
- 9.6 to 60 Vdc Output
- Up to 30 A max current
- Programmable High Efficiency Pass-Through
- Remote ON/OFF, Sense, Power Good, Trim, Sleep
- -40 to 117 °C Case temperature
i1C Series - 115W to 300W - Single Output
NewRecommended
- Industry Standard 1" x 1" Footprint
- 9-36, 18-75 Vdc Input
- 3.3-9.6V, 9.6-28, 28-60 Vdc Outputs
- Up to 12 A max current
- Non-Isolated Step-Up/Step-Down
- 5-sided metal case
- -40 to 120 °C Case temperature
i7A Series - 400W to 1000W - Single Output
NewRecommended
- Wide 1/16th Brick Footprint
- 9-18, 18-32, 18-60, 28-60 Vdc Inputs
- 0.8-8, 3.3-18, 3.3-24, 3.3-32 Vdc Outputs
- Non-Isolated Step-Down
- -40 to 115 °C Operating Temperature
- Openframe, Baseplate or Heatsink options
- Trim, On/Off, Sense, OCP Adjust
RGB Series - 400W to 750W - Single Output
NewRecommended
- Wide 1/16th Footprint
- 9-18, 18-32, 18-60 Vdc Inputs
- 0.8-8, 3.3-18, 3.3-24 Vdc Outputs
- Up to 60 A max Output Current
- Non-Isolated Step-Down
- -40 to 115 °C Case Temperature
- Rugged 5-sided Aluminum Case
i7C Series - 300W - Single Output
NewRecommended
- Wide 1/16th Brick Footprint
- 9-36, 9-53 Vdc Input
- 5-28, 8-24, 9.6-48 Vdc Outputs
- Non-Isolated Step-Up/Step-Down
- -40 to 125 °C Operating Temperature
- Openframe, Baseplate or Heatsink options
- Trim, On/Off, Power Good, Sync, Imon
RGC Series - 300W - Single Output
NewRecommended
- Wide 1/16th Footprint
- 9-53 Vdc Inputs
- 5-28, 9.6-48 Vdc Outputs
- Up to 12.5 A max Output Current
- Non-Isolated Step-Up/Step-Down
- -40 to 115 °C Case Temperature
- Rugged 5-sided Aluminum Case
i6A Series - 75W to 250W - Single Output
Recommended
- 1/16th Brick Footprint
- 9-40 Vdc, 9-53 Vdc Inputs
- 3.3 up to 40, -3.3 to -30 Vdc Outputs
- Up to 20 A max Output Current
- Non-Isolated
- Remote ON/OFF, Sense, Power Good, Trim
- Sync, Sequencing
RGA Series - 250W - Single Output
NewRecommended
- 1/16th Brick Footprint
- 9-40 Vdc, 9-53 Vdc Inputs
- 3.3 up to 40 Vdc Outputs
- Up to 20 A max Output Current
- Non-Isolated Step-Down
- -40 to 110 °C Case Temperature
- Rugged 5-sided Aluminum Case
i3A Series - 100W - Single Output
Recommended
- 1/32nd Brick Footprint
- 9-53 Vdc Input
- 3.3-16.5, 5-30 Vdc Adjustable Outputs
- Up to 8 A max Output Current
- Non-Isolated
- Remote ON/OFF, Sense, Power Good, Trim
CHVM Series - 1.4W to 3W - Single Output
Recommended
- Compact Footprint / Low Profile
- 11-13, 10.8-13.2, 10.8-16.5 Vdc Inputs
- Programmable 0-±2000 Vdc Output
- Five-sided shielding
- Remote adjustment
- Reduced Radiated and Conducted Noise
- Less External Filtering Required
iAH Series - 150W - Single Output

- DOSA Compatible Footprint
- 3.5-17 Vdc Input
- 0.7-5.5 Vdc Output
- Non-Isolated
- Excellent Transient Response
- No external loop tuning components needed
iCH Series - 85W - Single Output

- DOSA Compatible Footprint
- 4.5-14 Vdc Input
- 0.7-8.5 Vdc Output
- Non-Isolated
- Excellent Transient Response
- No external loop tuning components needed
iBH Series - 80W - Single Output

- DOSA Compatible Footprint
- 3.5-14 Vdc Input
- 0.7-5.5 Vdc Output
- Non-Isolated
- Excellent Transient Response
- No external loop tuning components needed
iBF Series - 43.5W to 66W - Single Output

- DOSA Compatible Footprint
- 2.4-5.5 Vdc, 4.5-14 Vdc Inputs
- 0.6-3.63 Vdc, 0.7-5.5 Vdc Outputs
- Non-Isolated
- Excellent Transient Response
- LGA or EPC format
- No external loop tuning components needed
iCG Series - 33W - Single Output

- DOSA Compatible Footprint
- 2.4-5.5 Vdc, 4.5-14 Vdc Inputs
- 0.6-3.63 Vdc, 0.7-5.5 Vdc Outputs
- Non-Isolated
- Excellent Transient Response
- LGA or EPC format
- No external loop tuning components needed
iCF Series - 16.5W to 24.7W - Single Output

- DOSA Compatible Footprint
- 2.4-5.5 Vdc, 4.5-14 Vdc Inputs
- 0.6-3.63 Vdc, 0.7-5.5 Vdc Outputs
- Non-Isolated
- Excellent Transient Response
- LGA or EPC format
- No external loop tuning components needed