- HOME
- AC-DC power supplies
- Modular / Configurable Power Supplies
Products
Modular / Configurable Power Supplies
MU Series - 600W to 1500W - Single Output
NewRecommended
- Up to 13 Outputs (1U Modular)
- Extremely low audible noise fan (36dBA)
- BF ready medical isolation (MOPP)
- Seamless 3.3V - 105.6V adjustment range
- PMBus™ Communications Option
- 7 year warranty
QM Series - 550W to 2000W - Single Output
Recommended
- Up to 18 Outputs
- Low Speed, Low Audible Noise Fan
- Full Medical Isolation (MOPP)
- Industry Leading Flexibility
- Suitable for B and BF rated equipment
- PMBus™ Communications Option
- 7 year warranty
QS Series - 600W to 1200W - Single Output
Recommended
- Low Speed, Low Audible Noise Fan
- BF Ready Medical Isolation (MOPP)
- Dual or Single Fusing
- High Current 5V/2A Standby
- Class B Conducted & Radiated EMI
- PMBus™ Communications Option
- 7 year warranty
VEGA Series - 450W to 900W - Single Output

- Up to 11 Wide Range Outputs with Adjustment
- Cooling - System air/End fan/Reverse fan
- 48VDC Input Option
- Medical Approval Options
- MIL-STD-810 Shock and Vibration
- PFC compliant to EN61000-3-2
- Safety Agency Approvals EN, cULus, BSI, CE
VEGA-LITE Series - 550W to 900W - Single Output

- Up to 11 Wide Range Outputs with Adjustment
- Suitable for higher volume applications
- Output Voltages from 1.8 - 56V
- Medical Approval Options
- MIL-STD-810 Shock and Vibration
- PFC compliant to EN61000-3-2
- Safety Agency Approvals EN, cULus, BSI, CE
XMS500A Series - 500W - Single Output

- ITE & Medical Certifications (2 x MOPP)
- Class I & Class II operation with Level B EMC
- Compact 4 x 7.1" footprint
- Suitable for B and BF rated equipment
- Five year warranty
NV CONFIGURABLE Series - 175W - Single Output

- Up to 5 Outputs
- Up to 90% Efficient
- Active Power Factor Correction
- Universal Input (90 - 264VAC)
- No Minimum Loads
- Medical Approvals