- HOME
- AC-DC power supplies
- External
Products
External Power Supplies
TDK-Lambda is a global supplier of AC-DC power supplies with a broad range of power levels.
Looking for programmable AC-DC? We also offer a wide range of Programmable (Laboratory) power supplies.
WMM Series - 25W to 30W - Single Output
NewRecommended
- Medical Safety Certifications and Immunity
- Class II Input
- 4kV (2xMOPP) Input to Output Isolation
- Meets DoE Level VI and EU Tier 2 Efficiency
- Interchangeable AC plugs Available
DTM Series - 40W to 300W - Single Output

- Meets DoE Level VI Efficiency
- Medical Certifications
- ErP, CEC and EISA Compliant Models
- Wide Range AC Input
DT-D Series - 40W to 150W - Single Output

- DoE, CEC and EISA Compliant
- Energy efficiency level V and VI models
- Wide Range AC Input