Products

DIN Rail DC-DC Converters – TDK-Lambda

TDK-Lambda’s DC-DC DIN rail power solutions and DC-UPS modules are engineered for reliable, efficient, and flexible power management in industrial and automation environments. These products offer robust features to ensure uptime, adaptability, and easy integration in demanding applications.

  • Key Features of TDK-Lambda DIN Rail DC-DC Converters
  • DIN Rail DC-DC Converter Models and Specifications
  • Applications for DIN Rail DC-DC Converters
  • Benefits of Using TDK-Lambda DIN Rail Solutions
  • Compliance and Certifications
  • Technical Resources and Downloads
  • Frequently Asked Questions about DIN Rail DC-DC Converters
  • Contact TDK-Lambda for DIN Rail DC-DC Converter Solutions

DDSM Series - 120W to 240W - Single Output

NewRecommended
DDSM Series
  • Wide Input and Output Ranges
  • MODBUS over USB Communication
  • Up to 93% Efficient & Low Standby Losses
  • 2,200Vdc Insulation from Input & Output to Ground
  • User-Friendly Digital Display with Push Buttons

DUSH960 Series - 960W - Single Output

NewRecommended
DUSH960 Series
  • DC-UPS with integrated DC-DC converter
  • Operates from 10 to 60V Batteries
  • 10 to 58V, 20A Output
  • Multiple battery technologies up to 1000Ah
  • Up to 98% Efficient
  • LCD and Modbus Interfaces

DDA Series - 250W to 500W - Single Output

Recommended
DDA Series
  • Wide Adjustable Single & Dual Outputs
  • 9-40 Vdc, 9-53 Vdc Inputs
  • Meets EN55032 Class A
  • Cost optimized Non-isolated output
  • High Efficiency up to 95%
  • Convection Cooled
  • Narrow 36.5mm Width

DPX Series - 15W to 60W - Single Output

DPX Series
  • Single, Dual and Triple Outputs
  • 9.5-36 Vdc, 18-75 Vdc Inputs
  • Meets EN55022 Class B
  • 1600 Vdc Isolation
  • -40 up to 95 °C Operating Temperature
  • EN61000-4 Immunity
  • Narrow 24.5 mm width

Social Media

PAGE TOP