- HOME
- High Voltage Power Supplies
- Capacitor Charging
Products
Capacitor Charging Power Supplies
TDK-Lambda is a global supplier of High Voltage power supplies with a broad range of power levels.
ALE-OEM Series - 500W to 2000W - Single Output

- Reduced package size
- New patented inverter
- On-board PFC
- Reduced parts count
- Remote control
- High EMI-RFI immunity
- Medical safety approvals
ALE-Rack Mount Series - 4000W to 50,000W - Single Output

- Compact, lightweight design
- Simple parallel operation for higher power
- Worldwide input voltages/frequencies
- Fully adjustable output voltage
- Full remote control interface
- Safety agency approvals
ALE-Systems Series - 60,000W to 1,000,000W - Single Output

- 100% Modular/Scalable Design
- Compact Mechanical Layout
- High Efficiency
- Water-cooled
- Excellent Power Factor
- Low Ripple