Products | Programmable Power Supplies

Genesys™ Series

The Genesys™ Programmable DC Power Supply Series provides high power density (from 750W to 15kW) with a complete set of user-friendly interfaces in bench-top or rack-mount profiles and offers Output voltages from 6V to 1500V at Output currents up to 1000A using worldwide AC inputs (with built-in Power Factor Correction).

Multiple remote interfacing methods are available including the built-in Remote Analog Program/Monitor (5V/10V) and Remote Digital (RS-232/RS-485) Interfaces along with the optional LAN (LXI 1.5), USB (2.0), IEEE (488.2 compliant) and Isolated Analog (5V/10V and 4-20mA) Interfaces.

All models are CE and UKCA marked in accordance with the Low Voltage, EMC and RoHS Directives, have worldwide Safety Agency approvals (UL/cUL/IEC/EN 61010-1) and offer a five year warranty.

Features:

  • Pout(rated) from 750W (1U) to 15kW (3U)
  • Vo(rated) up to 1.5kV; Iout(rated) up to 1000A
  • Built-In Safety and Protection Features
  • Standard RS-232 / RS-485 / Remote Analog
  • Optional LAN (LXI 1.5), USB (2.0)
    and IEEE (GPIB)
  • Optional Isolated 5/10V or 4-20mA Interfaces
  • Safety Agency Approvals / 5 Year Warranty

Applications:

  • Medical
  • Industrial
  • Test & Measurement
  • Renewable Energy
  • Semi fab
GENESYS+™
View pdf datasheet Model Number Rated Power (Watts) Output Voltage (V) Output Current (A) Ripple
mV RMS
(5Hz-1MHz)
Noise
mV p-p
(<20MHz)
Efficiency % (100/200 VAC) Construction
PDF GENH 6-100 600 0-6 0-100 8 60 76/78 1U Half Rack
PDF GEN 6-100 600 0-6 0-100 8 60 76/78 1U Rack
PDF GENH 8-90 720 0-8 0-90 8 60 78/81 1U Half Rack
PDF GEN 8-90 720 0-8 0-90 8 60 78/81 1U Rack
PDF GENH 12.5-60 750 0-12.5 0-60 8 60 81/84 1U Half Rack
PDF GENH 30-25 750 0-30 0-25 8 60 82/85 1U Half Rack
PDF GENH 60-12.5 750 0-60 0-12.5 8 60 83/87 1U Half Rack
PDF GENH 100-7.5 750 0-100 0-7.5 8 80 83/87 1U Half Rack
PDF GENH 150-5 750 0-150 0-5 10 100 83/87 1U Half Rack
PDF GENH 300-2.5 750 0-300 0-2.5 25 150 83/87 1U Half Rack
PDF GEN 12.5-60 750 0-12.5 0-60 8 60 81/84 1U Rack
PDF GEN 30-25 750 0-30 0-25 8 60 82/85 1U Rack
PDF GEN 60-12.5 750 0-60 0-12.5 8 60 83/87 1U Rack
PDF GEN 100-7.5 750 0-100 0-7.5 8 80 83/87 1U Rack
PDF GEN 150-5 750 0-150 0-5 10 100 83/87 1U Rack
PDF GEN 300-2.5 750 0-300 0-2.5 25 150 83/87 1U Rack
PDF GENH 20-38 760 0-20 0-38 8 60 82/85 1U Half Rack
PDF GENH 40-19 760 0-40 0-19 8 60 83/87 1U Half Rack
PDF GENH 80-9.5 760 0-80 0-9.5 8 60 83/87 1U Half Rack
PDF GEN 20-38 760 0-20 0-38 8 60 82/85 1U Rack
PDF GEN 40-19 760 0-40 0-19 8 60 83/87 1U Rack
PDF GEN 80-9.5 760 0-80 0-9.5 8 60 83/87 1U Rack
PDF GENH 600-1.3 780 0-600 0-1.3 60 300 83/87 1U Half Rack
PDF GEN 600-1.3 780 0-600 0-1.3 60 300 83/87 1U Rack
PDF GEN 6-200 1200 0-6 0-200 8 60 77/80 1U Rack
PDF GEN 8-180 1440 0-8 0-180 8 60 78/81 1U Rack
PDF GEN 12.5-120 1500 0-12.5 0-120 8 60 81/84 1U Rack
PDF GEN 30-50 1500 0-30 0-50 8 60 83/86 1U Rack
PDF GEN 50-30 1500 0-50 0-30 8 60 84/88 1U Rack
PDF GEN 60-25 1500 0-60 0-25 8 60 84/88 1U Rack
PDF GEN 100-15 1500 0-100 0-15 8 80 84/88 1U Rack
PDF GEN 150-10 1500 0-150 0-10 10 100 84/88 1U Rack
PDF GEN 300-5 1500 0-300 0-5 25 150 83/87 1U Rack
PDF GEN 20-76 1520 0-20 0-76 8 60 83/86 1U Rack
PDF GEN 40-38 1520 0-40 0-38 8 60 84/88 1U Rack
PDF GEN 80-19 1520 0-80 0-19 8 60 84/88 1U Rack
PDF GEN 600-2.6 1560 0-600 0-2.6 60 300 83/87 1U Rack
PDF GEN 8-300 2400 0-8 0-300 8 60 84 1U Rack
PDF GEN 10-240 2400 0-10 0-240 8 60 84 1U Rack
PDF GEN 16-150 2400 0-16 0-150 8 60 86 1U Rack
PDF GEN 20-120 2400 0-20 0-120 8 60 86 1U Rack
PDF GEN 30-80 2400 0-30 0-80 8 60 88 1U Rack
PDF GEN 40-60 2400 0-40 0-60 8 60 88 1U Rack
PDF GEN 60-40 2400 0-60 0-40 8 60 88 1U Rack
PDF GEN 80-30 2400 0-80 0-30 8 80 88 1U Rack
PDF GEN 100-24 2400 0-100 0-24 8 80 88 1U Rack
PDF GEN 150-16 2400 0-150 0-16 25 100 88 1U Rack
PDF GEN 300-8 2400 0-300 0-8 50 200 88 1U Rack
PDF GEN 600-4 2400 0-600 0-4 75 300 87 1U Rack
PDF GEN 8-400 3200 0-8 0-400 8 60 82 2U Rack
PDF GEN 10-330 3300 0-10 0-330 8 60 84 2U Rack
PDF GEN 15-220 3300 0-15 0-220 8 60 84 2U Rack
PDF GEN 20-165 3300 0-20 0-165 8 60 86 2U Rack
PDF GEN 30-110 3300 0-30 0-110 8 60 86 2U Rack
PDF GEN 60-55 3300 0-60 0-55 8 60 88 2U Rack
PDF GEN 100-33 3300 0-100 0-33 8 80 88 2U Rack
PDF GEN 150-22 3300 0-150 0-22 25 100 88 2U Rack
PDF GEN 200-16.5 3300 0-200 0-16.5 70 275 88 2U Rack
PDF GEN 300-11 3300 0-300 0-11 100 300 88 2U Rack
PDF GEN 600-5.5 3300 0-600 0-5.5 120 500 87 2U Rack
PDF GEN 80-42 3360 0-80 0-42 8 80 88 2U Rack
PDF GEN 40-85 3400 0-40 0-85 8 60 88 2U Rack
PDF GEN 8-600 4800 0-8 0-600 10 75 84 2U Rack
PDF GEN 16-310 4960 0-16 0-310 10 75 84 2U Rack
PDF GEN 10-500 5000 0-10 0-500 10 75 84 2U Rack
PDF GEN 20-250 5000 0-20 0-250 10 75 86 2U Rack
PDF GEN 40-125 5000 0-40 0-125 10 75 88 2U Rack
PDF GEN 100-50 5000 0-100 0-50 15 100 88 2U Rack
PDF GEN 200-25 5000 0-200 0-25 45 200 88 2U Rack
PDF GEN 500-10 5000 0-500 0-10 70 300 88 2U Rack
PDF GEN 30-170 5100 0-30 0-170 10 75 86 2U Rack
PDF GEN 60-85 5100 0-60 0-85 10 75 90 2U Rack
PDF GEN 150-34 5100 0-150 0-34 25 120 88 2U Rack
PDF GEN 300-17 5100 0-300 0-17 35 200 88 2U Rack
PDF GEN 600-8.5 5100 0-600 0-8.5 120 500 88 2U Rack
PDF GEN 80-65 5200 0-80 0-65 12 80 88 2U Rack
PDF GEN 400-13 5200 0-400 0-13 70 350 88 2U Rack
PDF GEN 7.5-1000 7500 0-7.5 0-1000 20 60 77 3U Rack
PDF GEN 150-66 9900 0-150 0-66 25 150 83 3U Rack
PDF GEN 300-33 9900 0-300 0-33 60 200 83 3U Rack
PDF GEN 10-1000 10000 0-10 0-1000 20 60 83 3U Rack
PDF GEN 12.5-800 10000 0-12.5 0-800 20 60 83 3U Rack
PDF GEN 20-500 10000 0-20 0-500 20 60 83 3U Rack
PDF GEN 25-400 10000 0-25 0-400 20 60 83 3U Rack
PDF GEN 30-333 10000 0-30 0-333 20 60 83 3U Rack
PDF GEN 40-250 10000 0-40 0-250 20 60 83 3U Rack
PDF GEN 50-200 10000 0-50 0-200 20 75 83 3U Rack
PDF GEN 60-167 10000 0-60 0-167 20 75 83 3U Rack
PDF GEN 80-125 10000 0-80 0-125 25 100 83 3U Rack
PDF GEN 100-100 10000 0-100 0-100 25 100 83 3U Rack
PDF GEN 125-80 10000 0-125 0-80 25 100 83 3U Rack
PDF GEN 200-50 10000 0-200 0-50 35 175 83 3U Rack
PDF GEN 250-40 10000 0-250 0-40 35 200 83 3U Rack
PDF GEN 400-25 10000 0-400 0-25 60 300 83 3U Rack
PDF GEN 500-20 10000 0-500 0-20 60 350 83 3U Rack
PDF GEN 800-12.5 10000 0-800 0-12.5 80 700 93.5 3U Rack
PDF GEN 1000-10 10000 0-1000 0-10 100 800 93.5 3U Rack
PDF GEN 1250-8.0 10000 0-1250 0-8.0 120 1000 93.5 3U Rack
PDF GEN 1500-6.7 10000 0-1500 0-6.7 140 1400 93.5 3U Rack
PDF GEN 600-17 10200 0-600 0-17 60 350 83 3U Rack
PDF GEN 30-500 15000 0-30 0-500 20 60 88 3U Rack
PDF GEN 40-375 15000 0-40 0-375 20 60 88 3U Rack
PDF GEN 50-300 15000 0-50 0-300 20 75 88 3U Rack
PDF GEN 60-250 15000 0-60 0-250 20 75 88 3U Rack
PDF GEN 80-187.5 15000 0-80 0-187.5 25 100 88 3U Rack
PDF GEN 100-150 15000 0-100 0-150 25 100 88 3U Rack
PDF GEN 125-120 15000 0-125 0-120 25 100 88 3U Rack
PDF GEN 150-100 15000 0-150 0-100 25 150 88 3U Rack
PDF GEN 200-75 15000 0-200 0-75 35 175 88 3U Rack
PDF GEN 250-60 15000 0-250 0-60 35 200 88 3U Rack
PDF GEN 300-50 15000 0-300 0-50 60 200 88 3U Rack
PDF GEN 400-37.5 15000 0-400 0-37.5 60 300 88 3U Rack
PDF GEN 500-30 15000 0-500 0-30 60 350 88 3U Rack
PDF GEN 600-25 15000 0-600 0-25 60 350 88 3U Rack
PDF GEN 800-18.8 15000 0-800 0-18.8 80 700 93.5 3U Rack
PDF GEN 1000-15 15000 0-1000 0-15 100 800 93.5 3U Rack
PDF GEN 1250-12.0 15000 0-1250 0-12.0 120 1000 93.5 3U Rack
PDF GEN 1500-10.0 15000 0-1500 0-10.0 140 1400 93.5 3U Rack

Social Media

PAGE TOP