- HOME
- Products
- Programmable Power Supplies
- Genesys™ Technical Data
Products | Programmable Power Supplies
Genesys™ Technical Data
| Model | Datasheet | Outline Drawings |
2D Drawings |
3D Drawings |
Product Manuals | Interface Manuals | Declaration of Conformity |
|---|---|---|---|---|---|---|---|
| GENH-1U 750W Half Rack (6-60V) |
DXF |
LAN Interface User's Manual (Version 3.X.X.X or higher) USB Interface User's Manual IEEE Interface User's ManualPDF |
|||||
| GENH-1U 750W Half Rack (80-600V) |
DXF | ||||||
| GEN-1U 750W/1.5kW (6-60V) |
DXF | ||||||
| GEN-1U 750W/1.5kW (80-600V) |
DXF | ||||||
| GEN-1U 2.4kW (8-100V) |
DXF | ||||||
| GEN-1U 2.4kW (150-600V) |
DXF | ||||||
| GEN-2U 3.3kW Single Phase (8-100V) |
DXF | ||||||
| GEN-2U 3.3kW Three Phase (8-100V) |
DXF | ||||||
| GEN-2U 3.3kW Single Phase (150-600V) |
DXF | ||||||
| GEN-2U 3.3kW Three Phase (150-600V) |
DXF | ||||||
| GEN-2U 5kW (8-100V) |
DXF | ||||||
| GEN-2U 5kW (150-600V) |
DXF | ||||||
| GEN-3U 10kW/15kW (≤600V) |
|||||||
| GEN-3U 10kW/15kW (>600V) |
| 19" Rack Application Outline | Benchtop Version Outline | |
|---|---|---|
| GENH-1U 750W Half Rack | PDF DXF |
PDF DXF |
| Software Download |
|---|
| Virtual Control Panel (VCP) |
| Legacy Software Drivers |