Products

DIN Rail AC-DC Power Supplies – TDK-Lambda

Discover TDK Lambda’s comprehensive range of DIN rail power supplies, engineered for reliability and efficiency in industrial automation, process control, and building management systems. Our portfolio combines advanced technology with robust design to ensure optimal performance in demanding environments.

Key Features:

  • Key Features of TDK-Lambda DIN Rail AC-DC Power Supplies
  • DIN Rail Power Supply Models and Specifications
  • Applications for DIN Rail AC-DC Power Supplies
  • Advantages of TDK-Lambda DIN Rail Solutions
  • Compliance and Certifications
  • Technical Resources and Downloads
  • Frequently Asked Questions about DIN Rail Power Supplies
  • Contact TDK-Lambda for DIN Rail Power Supply Solutions

D1SE Series - 120W to 480W - Single Output

Recommended
D1SE Series
  • High Efficiency, up to 95.1%
  • Single phase or DC input
  • 130% Peak Power Capability
  • Low Peak Inrush Energy
  • Narrow case widths
  • Push-in wiring terminations
  • SEMI F47 Compliant

DRB Series - 15W to 960W - Single Output

NewRecommended
DRB Series
  • Single and Three Phase Input Models
  • High Efficiency, up to 96.3%
  • Long E-Capacitor Life
  • Peak Power Capability Models Available
  • UL1310 Class 2 Compliant Models (<100W)
  • Class 1 Div 2 Compliant Models (<100W)
  • Three year warranty

DRF Series - 120W to 960W - Single Output

Recommended
DRF Series
  • High Efficiency, up to 95%
  • Very Compact Size
  • 150% Peak Power Capability for 4s
  • ErP Compliant Design
  • Market-Leading No Load Power Draw
  • Remote On/Off
  • Hazardous Location Option (/HL)

DRL Series - 10W to 100W - Single Output

Recommended
DRL Series
  • High Efficiency, up to 90%
  • Low Profile for Building Automation
  • Class II Double Insulation
  • ErP Compliant Design
  • Low No Load Power Consumption
  • UL 1310 Class 2 Compliant
  • SEMI F47 Compliant

Social Media

PAGE TOP