• HOME
  • Applications
  • Robotics

Power Supplies for Robotic Solutions

Robots are expected to work tireless hours, yielding perfect, precise results around the clock. But what powers them? They don’t need food and water; they need a reliable source of power!

Application Fields

  • Industrial
  • Manufacturing
  • Logistics
  • Services
  • Medical
  • Home
  • Education
  • Defense
  • Security

Classifications of Robotics

  • Mobile
  • Aquatic
  • Fixed
  • Terrestrial
  • Airborne

At TDK-Lambda, we're proud to have expertise in developing flexible power solutions for the robotics industry. Robot and other machine controllers need a greater degree of protection from incoming input voltage line transients.

With industry leading warranties, these robust supplies are also certified to EN 62477-1 safety requirements for power electronic converter systems and equipment.

Challenges & Solutions

Communications Interface

Challenges

Board Level: PMBus™
Long distance and multiple devices; Modbus protocol on RS-485 serial bus.

Our Solutions

We include communication protocols for signals and controls that can be application dependent.

Battery Charging

Challenges

Power devices need to be properly selected to handle dead shorts that occur when the battery is discharged. The power supply topology needs to maintain constant current across the full range of the power supply.

Graphene is the next generation super caps material that allows fast charging capability.

Super Caps are environmentally friendly and require charging from zero voltage.

Batteries for high energy storage are now being deployed that require bidirectional DC-DC converters.

Our Solutions

We have Constant Voltage (CV) and Constant Current (CC) solutions with different cooling methods that are ideal for charging Super Caps and high capacity batteries.

We also have power solutions with a combination of the two charging methods, Constant Voltage/Constant Current (CVCC), which enables fast charging without the risk of over-charging.

Over Voltage Category

Challenges

Specifies transient overvoltage levels from the incoming AC source. The category of the over voltage determines where in a structure the equipment can be located.

Our Solutions

TDK-Lambda's robotic controller power supplies offer certification to Over Voltage Category (OVC) III which enables direct connection to the incoming AC distribution panel saving the cost and space of an isolation transformer.

Long Reliable Life

Challenges

High quality components and conservative design derating guidelines.

Our Solutions

TDK-Lambda's conservative design guidelines allow the power supply to operate at their specified ratings and ensure long power supply field life.

Small, Cool, Quiet Charging Stations

Challenges

Docking stations for charging robots are often located in places where people can hear, see and touch them.

Our Solutions

Thermal management techniques and proper power topologies allow us to offer convection or conduction cooled units for those small, tight spaces, and constant current supplies control that near-zero voltage required during initial charging.

Why TDK-Lambda?

Explore our products that can be used in
Robotic Power Solutions.

TPS Series - 2040W to 4500W - Single Output AC-DC

  • ♦ 400/440/480 VAC (Nom.) 3Ph Delta or Wye
  • ♦ Wide Range Adj. Outputs, 12V, 24V, 48V, 92V/184V Models
  • ♦ Voltage and Current Programming
  • ♦ -40°C (start up) to +70°C operation
  • ♦ Up to 92% Efficient
  • ♦ PMBus™ Communication
  • ♦ Built-in ORing FET for parallel operation

I9C Series – 1500W Buck-Boost DC-DC Converter

  • ♦ User Programmable PHEPT Window, Up to 99% Efficiency
  • ♦ Wide Operating Input Voltage Range 9-80V
  • ♦ Wide Output Voltage Adjustment Range 5 -60V
  • ♦ User Configurable Sleep Mode
  • ♦ Adjustable Overcurrent Protection
  • ♦ Wide Quarter Brick Package

CUS-M Series - 30W to 1500W - Single Output AC-DC

  • ♦ Convection, Conduction and Fan Cooled Models
  • ♦ High Efficiency Designs
  • ♦ Superior EMC Performance
  • ♦ Class I and Class II Models
  • ♦ Industrial and Medical Safety Approvals
  • ♦ 5 year warranty

i Series - DC-DC Converters DC-DC

  • ♦ Wide input range
  • ♦ Wide range output adjustment
  • ♦ Scalable power solutions via common pin-out
  • ♦ Efficiencies up to 98%
  • ♦ Adaptable cooling options: heatsink, baseplate, and ruggedized
  • ♦ Lightweight design – ideal for payload applications

HWS-G Series - 3000W - Single Output AC-DC

  • ♦ 3000W programmable power supplies
  • ♦ Single or three phase inputs
  • ♦ 24, 48, 60, 130 Vdc Outputs
  • ♦ Serial or Analog Programming (CV/CC)
  • ♦ High Efficiency
  • ♦ IEC/EN62477-1 OVC III
  • ♦ Industrial

CCG Series - 1.3W to 30W - Single Output / Multiple Output DC-DC

  • ♦ Space Saving Package Sizes
  • ♦ 4.5-18V, 9-36 Vdc or 18-76 Vdc Inputs
  • ♦ 3.3, 5, 12, 15, 24, 30, ±12, ±15 Vdc Outputs
  • ♦ 1500 Vdc Isolation
  • ♦ -40 up to 110 °C Case Temperature
  • ♦ Six-Sided Shielding (CCG15-30)
  • ♦ Through-hole and SMT terminations (CCG1R5-10)

DIN Rail Series – 15W to 900W

  • ♦ Broad Range of Models
  • ♦ AC or DC Input Models
  • ♦ Single and Three Phase AC Input Models
  • ♦ High Peak Power Rating
  • ♦ High Efficiency
  • ♦ Buffer and Redundancy Models

MU Series - 600W to 1500W - Single Output / Multiple Output AC-DC

  • ♦ Up to 13 Outputs (1U Modular)
  • ♦ Extremely low audible noise fan (36dBA)
  • ♦ BF ready medical isolation (MOPP)
  • ♦ Seamless 3.3V - 105.6V adjustment range
  • ♦ PMBus™ Communications Option
  • ♦ 7 year warranty

RGB Series - 400W to 750W - Single Output DC-DC

  • ♦ Wide 1/16th Footprint
  • ♦ 9-60 Vdc Inputs, depends on model
  • ♦ 0.8-8, 3.3-18, 3.3-24 Vdc Outputs
  • ♦ Up to 60 A max Output Current
  • ♦ Non-Isolated Step-Down
  • ♦ -40 to 115 °C Case Temperature
  • ♦ Rugged 5-sided Aluminum Case

DUSH960 Series - 960W - DIN Rail UPS

  • ♦ 960W - 10 to 58Vdc Output
  • ♦ Wide Input Range 10-60VDC
  • ♦ Use with lead, nickel, lithium batteries and supercaps
  • ♦ Usable capacity up to 1000Ah
  • ♦ System monitoring and control via modbus/RTU

Social Media

PAGE TOP