- HOME
- Legacy Products
Products | Legacy Products
Not Recommended for New Design and Discontinued
Information on products listed as not recommended for new design (NRND) or discontinued by TDK-Lambda Americas.
PFH Series - 504W - Single Output

- 2.4" x 4" Brick Footprint with Metal Case
- 85 - 265VAC Input
- 12, 28, or 48VDC Output; 12V Aux
- High Power Density, High Efficiency
- Power Factor Corrected
- Suitable for Conduction Cooling
- PMBus™
SFL Series - 300W to 1000W -

- High Speed Current control with High Slew-Rate
- Low Voltage Operation with No Turn-On Delay
- Seven Load Modes / Four Operating Modes
- Built-in USB, and optional IEEE or Ripple / Noise Interfaces
- Parallel operation (up to 10kW / 10 units)
CSS Series - 40W to 280W -

- 360W Convection rating
- High Efficiency
- IEC60601-1 or IEC60950-1 certifications
- ORing FET and Current Share
- Dual input fuses
SCS Series - 120W - Single Output

- Low Profile
- Convection cooled
- Wide Range AC Input with PFC
- Global Safety Agency Compliance
CSW Series - 40W to 65W - Single Output

- Accepts 115/230/277 VAC Nominal Inputs
- DIN Rail Mount Option
- Global Safety Agency Compliance
- <150mW Off-Load Power Consumption
- DOE Efficiency Level VI, ErP Tier 2
- UL 1310 Class 2 Compliant (24V Model)
ZPSA Series - 14W to 60W - Single Output

- Wide Range AC Input
- Low Profile, Industry Standard Footprint
- Global Safety Agency Compliance
- EN61000-4 Immunity
KPSA Series - 5W to 15W - Single Output

- Small size and lightweight
- PC board mountable
- Low Cost
- UL Class II Approved
- Wide input range
- No external components needed
iQE Series - 132W to 204W - Single Output

- Standard Quarter Brick Footprint
- 18-60 Vdc, 36-75 Vdc Inputs
- 5, 12, 15 Vdc Outputs
- 1500 Vdc Isolation
- -40 to 125 °C Operating Temperature
- > 90% Efficiency
iAF Series - 72.6W to 110W - Single Output

- DOSA Compatible Footprint
- 2.4-5.5 Vdc and 4.5-14 Vdc Inputs
- 0.6-3.63 Vdc, 0.7-5.5 Vdc Outputs
- Non-Isolated
- Excellent Transient Response
- LGA or EPC format
- No external loop tuning components needed
iSA Series - 36W to 82.5W - Single Output

- 1/16th Brick Footprint
- 36-75 Vdc Input
- 1.2V 30A, 12V 6.5A Nominal Outputs
- 1500 Vdc Isolation
- Constant Switching Frequency
iEA Series - 48W to 78W - Single Output

- Standard Eighth Brick Footprint
- 36-75 Vdc Input
- 5, 12, 15, 18 and 28 Vdc Outputs
- 1500 Vdc Isolation
- -40 to 125 °C Operating Temperature
- Constant Switching Frequency
- Constant Switching Frequency
PXE Series - 20W to 30W - Single Output

- Industry Standard 2" x 1.6" Footprint
- 9-18, 9-36, 18-36, 18-75, 36-75 Vdc Inputs
- 3.3, 5, 12, 15, ±5, ±12, ±15 Vdc Outputs
- 1600 Vdc Isolation
- -40 to 100 °C Case Temperature
- Six-sided Shielding
- EN61000-4 Immunity
PXA Series - 11.6W to 15.6W - Single Output

- Industry Standard 1" x 1" Footprint
- 9-36 Vdc, 18-36 Vdc, 18-75 Vdc Inputs
- 3.3, 5, 12, 15 Vdc Outputs
- 2250 Vdc Isolation
- -40 to 85 °C Ambient Temperature
- Through Hole or Surface Mount Versions
- EN61000-4 Immunity
PXB Series - 15W - Single Output

- Industry Standard 1" x 1" Footprint
- 9-18, 9-36, 18-36, 18-75, 36-75 Vdc Inputs
- 3.3, 5, 12, 15, ±5, ±12, ±15 Vdc Outputs
- 1600 Vdc Isolation
- -40 to 100 °C Case Temperature
- Six-sided Shielding
- EN61000-4 Immunity
ALE 203 Series - 20,000W to 30,000W - Single Output

- Compact (7U) water-cooled rack mount design
- 20kJ/sec average, 25kJ/sec peak output
- 208VAC, 400VAC, or 480VAC 3phase input
- Simple parallel operation
- Full remote control interface
- Programmable from 0-full voltage
- Models from 0-1kV to 0-50kV
DPP Series - 15W to 960W - Single Output

- Low Cost
- UL 508 Listed
- Convection Cooled
- Conducted and Radiated EMI, Class B
- Input Transient Protection, IEC61000-4
- Conforms to EN61000-3-2 (PFC)
- Three year warranty
ALPHA 400/600 Series (CA) - 300W to 600W - Single Output

- 1 to 14 outputs
- Standard or configurable
- No Minimum Load
- Rapid Connection
- Wide Range Output
RTW Series - 41W to 312W - Single Output

- Ultra Low Profile
- Convection cooled
- Universal Input (85 - 265VAC)
- High Efficiency
- SEMI F47 Compliant (high line AC)
- Five year warranty
CUS250LD Series - 165W to 252W - Single Output

- High Efficiency, up to 90%
- 1.18" high
- Wide Range AC Input
- Convection Cooled
- Coated PCB as standard
- Three year warranty
DSP Series - 7.5W to 100W - Single Output

- Low Profile for Building Automation
- 5V to 24V Outputs
- Wide Range AC Input
- -25°C to +71°C Operation
- Convection Cooled
- UL 1310 Class 2 Compliant
- Class II Double Insulation
JWT Series - 75W to 100W -

- Triple Output
- Universal Input
- Remote On/Off Signal
- PFC EN61000-3-2 Compliant
ZP Series - 14W to 60W -

- Single and Multiple Outputs
- Wide Range AC Input
- Low Profile, Industry Standard Footprint
- Global Safety Agency Compliance
KM Series - 15W to 40W - Single Output

- Single, Dual or Triple Output
- Medical Safety Cert (4kVAC In-Out)
- Class II (No ground needed)
- Wide Range Input
- Small size and lightweight
KWD Series - 5W to 15W -

- Small size and lightweight
- PC board mountable
- -10 to +70°C Continuous Operation
- 85 - 265VAC Wide Range Input
- Safety Agency Approvals
- Convection cooled
- Low Noise Conducted EMI Class B
PAF Series - 264W to 702W - Single Output

- Standard Full Brick Footprint
- 18-36 Vdc, 36-76 Vdc, 200-400 Vdc Inputs
- 3.3, 5, 12, 24, 28, 48 Vdc Outputs
- 1500 Vdc, 3000 Vac Isolation
- -40 to 100 °C Baseplate Temperature
- Opto Isolated Remote On / Off
PAH Series - 38.6W to 451W - Single Output

- Standard Half Brick Footprint
- 18-36 Vdc, 36-76 Vdc Inputs
- 12V 29A, 48V 9.4A Nominal Outputs
- 1500 Vdc Isolation
- Through Hole Mounting
- Constant Switching Frequency
IQB Series - 25W to 150W - Single Output

- Standard Quarter Brick Footprint
- 18-36, 36-75VDC Inputs
- High efficiency, greater than 90%
- Through Hole Mounting
- 1500VDC Basic Isolation
PAE Series - 36W to 100W - Single Output

- Standard Eighth Brick Footprint
- 36-76 Vdc Input
- 1.8, 2.5, 3.3, 5 Vdc Outputs
- 1500 Vdc Isolation
- -40 to 85 °C Operating Ambient Temperature
- 8.5mm height profile
iAC Series - 80W - Single Output

- Standard Industry Footprint (DOSA)
- 3.0-5.5 Vdc, 6.0-14.0 Vdc Input
- 0.8-5.0V Nominal Outputs
- Surface Mount
- Low 8.5mm Profile
IAD Series Single Output

- Standard SIP Footprint (DOSA)
- 6.0-14 Vdc Input
- 0.5-5.5V, 16A Output
- Through Hole Mounting
- High Efficiency (up to 94%)
- Constant Switching Frequency
- Starts with pre-biased output
ALD Series - 38W to 44W - Single Output

- One to Six Strings
- 12VDC Input
- Analog or Resistive Dimming
- Low Profile
IBC Series - 6W to 35W - Single Output

- Standard Industry Footprint (DOSA)
- 3, 5 and 12 V Inputs
- Surface Mountable
- High Efficiency
IBD Series - 5.6W to 35W - Single Output

- Standard SIP Footprint (DOSA)
- 6.0-14 Vdc Input
- 0.8-5.5V Outputs
- Through Hole Mounting
- High operating efficiency, up to 92%
- Constant Switching Frequency
- Starts with pre-biased output
CC-P-E Series - 15W to 30W - Single Output

- Compact Footprint / Low Profile
- 18-36 Vdc Inputs
- 3.3, 5, 12, 15 Vdc Outputs
- Isolation: 1 kVdc (Case); 1.5 kVdc (Uncased)
- -40 to 85 °C Operating Temperature
- Parallel Operation
EMHP Series - 20,000W to 90,000W - Single Output

- CC/CV - automatic crossover
- Forced air cooling
- Built-in RFI protection
- Lifting eye-bolt provisions on top
- Contactor on/off interlock control
- Meters and mode indicator lights
- Wide variety of output ratings
ESS Series - 7500W to 15,000W - Single Output

- Front Panel Adjustable OVP protects load
- Pulse-by-Pulse Current Limit for fast recovery
- Parallel or Series Operation
- Ten Turn V/I Potentiometers standard
- Power Factor 0.9, Efficiency 85%
- Failsafe Soft Start
- Five year warranty
TX Series - 3750W to 7500W - Single Output

- 2U High
- Up to 22,500W in 19" rack
- Hotswap Capable
- High Efficiency
TH Series - 1200W to 2500W - Single Output

- 1U High
- Up to 10,000W in 19" rack
- Hotswap Capable
- High Efficiency
TL Series - 1000W to 2500W - Single Output

- 2U High
- Up to 12,500W in 19" rack
- Hotswap Capable
- >90% Efficiency
- Full power at 65°C ambient
- Full array of signals
RKE Series - 1200W to 1536W - Single Output

- Five year warranty
- Full array of signals
PF-A Series - 504W to 1512W - Single Output

- Low Profile (0.5")
- 0.95 Power Factor
- EN61000-3-2 Compliant
- Parallel Operation
JWS Series - 33W to 648W - Single Output

- OVP and OCP Fitted as Standard
- Meets EN60950, UL1950, CSA950
- Universal Input
- Power Factor Correction
- Five year warranty
CM4 Series - 600W - Single Output

- 1 to 4 programmable outputs
- Conduction cooled
- Wide output adjustment
- Compact 4" x 7" footprint
- MIL-STD-461F, -704F Immunity
- 5 year warranty
CFE Series - 300W to 400W - Single Output

- Medical & ITE Safety Certifications (BF rated)
- 94% Efficient
- 0.5W Standby Power
- Meets ErP Stage 2
- 450W Peak Loading (10s)
- Suitable for 1U applications
- Five year warranty
ZWX Series - 90W to 300W -

- 90 - 150W convection cooled ratings
- 1U High
- Power factor corrected
- Peak power ratings
- No minimum loading required
DLP Series - 75W to 240W - Single Output

- Low Cost
- UL 508 Listed
- Convection Cooled
- Conducted and Radiated EMI
- Input Transient Protection, IEC61000-4
- Conforms to EN61000-3-2 (PFC)
- Three year warranty
ZWD-PAF Series - 100W to 225W -

- Universal Input (85 - 265VAC)
- Power Factor Corrected
- 200% Peak Power capability on 24V o/p
- Individual output adjustment
- Two year warranty
NN Series - 15W to 90W - Single Output

- Single and Dual Outputs
- Excellent Line and Load Regulation
- Front Panel Voltage Taps
- Thermal Protection
- Two year warranty
MTW Series - 15W to 60W -

- Compact, Slim, Lightweight
- Low Cost Design
- Peak Load Capable
- Output 1 isolated from Outputs 2 & 3
- Three year warranty
LWT-H Series - 17W to 50W -

- Triple Output
- 26mm height
- Outputs 2 and 3 isolated from output 1
- Universal input (85 - 265VAC)
- Low profile
- Wattbox design
iFB Series - 600W - Single Output

- Standard Full Brick Footprint
- 36-75 Vdc Input
- 9.6 and 12 Vdc Nominal Outputs
- 1500 Vdc Isolation
- Opto-isolated Remote On / Off
iHG Series - 100W to 456W - Single Output

- Standard Half Brick Footprint
- 36-75 Vdc Input
- 12 Vdc Nominal Output
- 1500 Vdc Isolation
- -40 - 116 Baseplate Temperature
- Low component count
- Constant Switching Frequency
Vega DC Series - 450W - Single Output

- 1-10 Wide Range Outputs with Adjustment
- Cooling - System air/End fan/Reverse fan
- 48VDC Input Option
- Medical Approval Options
- MIL-STD-810 Shock and Vibration
- PFC compliant to EN61000-3-2
- Safety Agency Approvals EN, cULus, BSI, CE
iJC Series - 150W - Single Output

- Only 1.5 in2 Board Space
- PMBus™ Compliant (Read & Write)
- Surface Mountable
- Digital Adaptive Control
- Parallel Operation with Current Sharing
- Configurable Sequence & Fault Management
iJB Series - 120W - Single Output

- Only 1.0 in2 Board Space
- PMBus™ Compliant (Read & Write)
- Surface Mountable
- Digital Adaptive Control
- Parallel Operation with Current Sharing
- Configurable Sequence & Fault Management
iJA Series - 100W - Single Output

- Only 0.45 in2 Board Space
- PMBus™ Compliant (Read & Write)
- Surface Mountable
- Digital Adaptive Control
- Parallel Operation with Current Sharing
- Configurable Sequence & Fault Management
PAQ Series - 14W to 100W - Single Output

- Standard Quarter Brick Footprint
- World class 90% efficiency
- No heatsink required
- UL60950, CSA60950, EN60950 approvals
PV Series - 1.5W to 3W - Single Output

- Input - Output Isolation
- Single In-line Type
- Overcurrent Protection
- Adjustable Output Voltage
- Available in single and dual outputs
PVD Series - 1.5W to 3W - Single Output

- Input - Output Isolation
- Single In-line Type
- Overcurrent Protection
- Adjustable Output Voltage
- Available in single and dual outputs
ALE-Systems Series - 60,000W to 1,000,000W - Single Output

- 100% Modular/Scalable Design
- Compact Mechanical Layout
- High Efficiency
- Water-cooled
- Excellent Power Factor
- Low Ripple
ZUP Series - 198W to 864W - Single Output

- Built-in RS232 and RS485 Interface
- Parallel Operation
- Active Power Factor Correction
- Embedded Microprocessor Controller
- Voltage up to 120V, Current up to 132A
- Digital Meters
- Three year warranty