- HOME
- Products
- Programmable Power Supplies
- EMHP
EMHP
Please note: This product is not recommended for new designs. We recommend our Genesys™ or GENESYS+™ series.
Based on a regulated SCR phase control topology, where output is controlled by modulating the conduction angle of the controlling SCRs, the EMHP series is ideally suited to applications where raw bulk power is required in a robust reliable package. All models are fully programmable sources of constant voltage and or constant current with automatic crossover and fully metered.
Input AC is applied to pairs of bi-directionally connected SCRs placed within the primary circuit of the transformer and is rectified and L/C filtered to provide a low ripple DC output. Both output voltage and current are sensed and compared against internal references or externally applied control levels so that the supply provides either constant voltage or constant current regulation with automatic crossover depending on control level. Additional circuitry provides bias levels, circuit protection and metering functions.
Features:
- CC/CV - automatic crossover
- Forced air cooling
- Built-in RFI protection
- Lifting eye-bolt provisions on top
- Contactor on/off interlock control
- Meters and mode indicator lights
- Wide variety of output ratings
Applications:
- Electromagnetics
- Cryogenic Magnets
- Battery Charging
- Precision Electro Plating
- Plasma Power Source
- High Power Illumination Systems