- HOME
- News
- Press Releases
- 2017
Press Releases
2017
- Dec. 18. 2017
- Class I and II 500W Configurable Medical Power Supplies Require Low Airflow and are Curve B EMI CompliantXMS | AC-DC
- Dec. 13. 2017
- 30W & 60W Medical / ITE 2x3” Class I & II Power Supplies Meet Curve B Radiated and Conducted EmissionsCUS-M | AC-DC
- Nov. 29. 2017
- 40-65W Industrial Power Supplies Accept 115/230/277Vac Nominal InputsCSW65 | AC-DC
- Nov. 16. 2017
- 7-Year Warranty 1000W and 1500W Power Supplies Receive Medical Safety CertificationsRWS-B | AC-DC
- Oct. 13. 2017
- Rack Mount Hot Swap Power Supplies Now Available With Optional LAN Interface ModulesHFE | AC-DC
- Sep. 17. 2017
- 2W and 4W Board Mount Power Supplies Operate from a 90 to 305Vac InputKAS | AC-DC
- Aug. 23. 2017
- 700 to 1200W Modular Power Supplies Have BF Ready Isolation and Low Acoustic NoiseQM5 | Modular
- Aug. 17. 2017
- 120W Quarter Brick DC-DC Converters have Four Package Styles for Industrial ApplicationsGQA | DC-DC
- Jul. 19. 2017
- 700 to 1500W Modular Power Supply Series has PMBus™ Communications InterfaceQM | Modular
- Jul. 06. 2017
- 1000W and 1500W Industrial Power Supplies have 7-Year WarrantyRWS-B | AC-DC
- Jun. 27. 2017
- 40-65W 2 x 4” Medical and ITE Power Supplies Have Very Low Off-load Power ConsumptionCSS | AC-DC
- Jun. 01. 2017
- 3200W 3-phase Delta or Wye AC Input Industrial Power Supply Series Extended with 48V ModelTPS | AC-DC
- Jun 01, 2017
- TDK-Lambda Americas Announces the launch of the 1U GENESYS+™ 5kW Power Supply SeriesGENESYS+™ | Programmable
- May. 08. 2017
- Medical 2 x 4” 35W Triple Output Power Supplies Require No Minimum LoadingCUT | AC-DC
- Mar. 14. 2017
- 300W Models Added to 200 - 425VDC Input DC-DC Converter SeriesPH-A | DC-DC
- Feb. 24. 2017
- Harsh Environment and COTS DC-DC Converter Series Extended with 85W ModelsHQA85 | DC-DC
- Jan. 03. 2017
- 300W External Power Supplies Have Class I or II Inputs and Level VI EfficiencyDTM300-D | AC-DC