- HOME
- News
- Press Releases
- 7-Year Warranty 1000W and 1500W Power Supplies Receive Medical Safety Certifications
7-Year Warranty 1000W and 1500W Power Supplies Receive Medical Safety Certifications

San Diego, CA – November 2017 –
TDK Corporation announces the introduction of the RWS1000B and RWS1500B “ME” medical AC-DC power supplies designed to provide solid performance at an economical price. In addition to the industrial models, the RWS-B series now includes 1000W and 1500W power levels certified to the medical IEC 60601-1 standard. The 7-year warranty RWS-B series is ideally suited for medical, cosmetic laser treatment and analysis equipment requiring less than 300µA earth leakage current.
The 1000W and 1500W additions are available with 12, 15, 24, 36 and 48V outputs, adjustable up to -15/+15% of nominal. All models accept an 85 to 265Vac input and can operate at full load in -20 to +50oC ambient temperatures, derating linearly to 60% load from +50oC to +60oC. High operating efficiencies of up to 88% reduce internal waste heat and component temperatures, resulting in electrolytic capacitor service life predictions of at least ten years.
To facilitate safe and easy installation, output cable connections are made to screw terminal blocks with covers rather than bus bars. The terminal block can also be quickly configured for either a vertical or horizontal wiring orientation. The RWS1000B/ME measures 127 x 63 x 198mm and the RWS1500B/ME 127 x 63 x 261mm.
The TDK-Lambda RWS-B 1000 and 1500W “ME” models are certified to the safety standards of IEC/ES/CSA/EN 60601-1 and are CE marked according to the Low Voltage and RoHS2 Directives. Input to output isolation is 4,000Vac (2 x MoPP), input to ground 2,000Vac (1 x MoPP) and 1,500Vac output to ground (1 x MoPP) for suitability with B and BF rated equipment. All models offer conducted and radiated performance to EN55011/EN55032, meet EN 61000-3-2 harmonics and EN 60601-1-2 (Edition 4) immunity standards.
More information and product availability can be obtained on the TDK Product Center, or by calling 800-LAMBDA-4.
Major applications
Medical, cosmetic laser treatment and analysis equipment requiring less than 300µA earth leakage current
Main features and benefits
- Seven year warranty
- IEC 60601-1 safety certification
- Compact case sizes
- Cost effective
- Long service life (conservative electrolytic capacitor ratings)
Major specifications

About TDK Corporation
TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes passive components, such as ceramic, aluminum electrolytic and film capacitors, ferrites and inductors, high-frequency products, and piezo and protection components, as well as sensors and sensor systems and power supplies. These products are marketed under the product brands TDK, EPCOS, Micronas, Tronics and TDK-Lambda. TDK's further main product groups include magnetic application products, energy devices, and flash memory application devices. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2017, TDK posted total sales of USD 10.5 billion and employed about 100,000 people worldwide.
About TDK-Lambda Corporation
TDK-Lambda Corporation, a group company of TDK Corporation, is a leading global power supply company providing highly reliable power supplies for industrial equipment worldwide. TDK-Lambda Corporation meets the various needs of customers with our entire range of activities, from research and development through to manufacturing, sales, and service with bases in five key areas, covering Japan, Europe, America, China, and Asia.
For more details, please pay a visit to http://www.tdk-lambda.com/
Downloads
Editorial Contact:
Tom Tillman, Director of Marketing
TDK-Lambda Americas Inc.
401 Mile of Cars Way, Suite 325
National City, CA 91950
Ph: 619-575-4400
Email.tom.tillman@us.tdk-lambda.com