- HOME
- News
- Press Releases
- 1000W and 1500W Industrial Power Supplies have 7-Year Warranty
1000W and 1500W Industrial Power Supplies have 7-Year Warranty

San Diego, CA – July 2017 –
TDK Corporation announces the introduction of the RWS1000B and RWS1500B Industrial AC-DC power supplies designed to provide solid performance at an economical price. The RWS-B series now has seven power levels ranging from 50 to 1500W. The 7-year warranty RWS-B series is ideally suited for industrial, test & measurement, broadcast, communications and LED signage equipment.
These new 1000W and 1500W additions are available with 12, 15, 24, 36 and 48V outputs, adjustable from -15/+10% of nominal. All models accept an 85 to 265Vac input and can operate at full load in -20 to +50oC ambient temperatures, derating linearly to 60% load at +60oC. High operating efficiencies of up to 88% reduce internal waste heat and component temperatures, resulting in electrolytic capacitor service life predictions of at least ten years.
To facilitate safe and easy installation, output cable connections are made to screw terminal blocks with covers rather than busbars. The terminal block can also be quickly configured for either a vertical or horizontal wiring orientation. The RWS1000B measures 127 x 63 x 198mm and the RWS1500B 127 x 63 x 261mm.
Options for the power supplies include double sided board coating, reverse airflow (which extends operation to +70oC ambient temperatures), remote on/off, current share and an isolated DC Good/Fan Fail signal.
The TDK-Lambda RWS-B 1000 and 1500W models are certified to the safety standards of UL/CSA/EN 60950-1 and are CE marked according to the Low Voltage and RoHS2 Directives. All models offer curve B conducted and radiated performance to EN55011/EN55032-B, meet EN 61000-3-2 harmonics, IEC 61000-4 immunity and SEMI F47 line dip standards.
More information and product availability can be obtained on the TDK Product Center, or by calling 800-LAMBDA-4.
Major applications
Industrial, test & measurement, broadcast, communications and LED signage equipment
Main features and benefits
- Seven Year Warranty
- Compact case sizes
- Cost effective
- Long service life (conservative electrolytic capacitor ratings)
Major specifications

About TDK Corporation
TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes passive components, such as ceramic, aluminum electrolytic and film capacitors, ferrites and inductors, high-frequency products, and piezo and protection components, as well as sensors and sensor systems and power supplies. These products are marketed under the product brands TDK, EPCOS, Micronas, Tronics and TDK-Lambda. TDK's further main product groups include magnetic application products, energy devices, and flash memory application devices. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2017, TDK posted total sales of USD 10.5 billion and employed about 100,000 people worldwide.
About TDK-Lambda Corporation
TDK-Lambda Corporation, a group company of TDK Corporation, is a leading global power supply company providing highly reliable power supplies for industrial equipment worldwide. TDK-Lambda Corporation meets the various needs of customers with our entire range of activities, from research and development through to manufacturing, sales, and service with bases in five key areas, covering Japan, Europe, America, China, and Asia.
For more details, please pay a visit to http://www.tdk-lambda.com/
Downloads
Editorial Contact:
Tom Tillman, Director of Marketing
TDK-Lambda Americas Inc.
401 Mile of Cars Way, Suite 325
National City, CA 91950
Ph: 619-575-4400
Email.tom.tillman@us.tdk-lambda.com