- HOME
- High Voltage Power Supplies
Products
High Voltage Capacitor Charging and DC Power Supplies
TDK-Lambda is a global supplier of High Voltage programmable capacitor charging and AC-DC power supplies. The ALE series are constant current capacitor charging power supplies that are specifically designed to repetitively charge capacitors in pulse discharge circuit such as modulators and PFNs. These supplies cover power levels from 500J/sec to 30kJ/sec at voltages from 1kV to 50kV in a single unit. Units can be simply operated in parallel for higher power operation.
We also recently released our CHVM series of high voltage, board mounted DC-DC power supplies.
ALE 303 Series - 30,000W to 50,000W - Single Output

- Ultra High Power water-cooled rack mount design
- 30kJ/sec average, 37.5kJ/sec peak output
- Up to 50kW in DC Applications
- 400VAC (derated) or 480VAC 3phase input
- Full remote control interface
- Programmable from 0-full voltage
- Models from 0-1kV to 0-50kV
ALE LC1202 Series - 12,000W to 15,000W - Single Output

- Compact (5U) water-cooled rack mount design
- 12kJ/sec average, 13.5kJ/sec peak output
- 208VAC, 400VAC, or 480VAC 3phase input
- Field selectable AC input kit
- Full remote control interface
- Programmable from 0-full voltage
- Models from 0-1kV to 0-30kV
ALE 802 Series - 8000W - Single Output

- Compact (5U) air-cooled rack mount design
- 8kJ/sec average, 9kJ/sec peak output
- Constant current for efficient charging
- 208VAC or 400VAC 3phase input
- Full remote control interface
- Programmable from 0-full voltage
- Models from 0-1kV to 0-50kV
ALE 402 Series - 4000W - Single Output

- Compact (4U) air-cooled rack mount design
- 4kJ/sec average, 5kJ/sec peak output
- Simple parallel operation for higher power
- 208VAC or 400VAC 3phase input
- Full remote control interface
- Programmable from 0-full voltage
- Models from 0-1kV to 0-50kV
ALE 202A Series - 2000W - Single Output

- 1.5kV, 20kV, 40kV models
- 2kJ/sec average, 2.2kJ/sec peak output
- Reduced package size
- Patented resonant Inverter
- Standard Active PFC
- High RFI EMI Immunity
- Full remote control interface