- HOME
- Products
- High Voltage
- ALE OEM
Products | High Voltage Power Supplies
ALE OEM Series HV Capacitor Charging Power
The ALE OEM series are compact, OEM-style, constant current capacitor charging or DC power supplies featuring a patented parallel resonant inverter topology giving superior pulse to pulse repeatability compared with conventional series resonant designs. A limited number of models is currently available. See the table below for details.
Features:
- Compact, air-cooled OEM style
- Simple parallel operation for higher power
- Optional Active PFC (pf = 0.98)
- Reduced parts count
- Full remote control interface
- High EMI-RFI immunity
- Medical safety approvals on select models
Applications:
- Excimer Lasers
- Pulsed YAG Lasers
- Lithotriptors
- General Low to Medium Power PFN's
- Grid Bias Supplies
- Dye Lasers
- TEA Lasers