Products

High Voltage DC-DC Converters

TDK-Lambda is a global supplier of DC-DC converters with a broad range of power levels. The commercial off the shelf power solutions encompass industry standard board mounted products to chassis mount configurations for the Industrial, Healthcare, Information and Communications Technology (ICT), and Avionics markets.

CHVM Series - 1.4W to 3W - Single Output

Recommended
CHVM Series
  • Compact Footprint / Low Profile
  • 11-13, 10.8-13.2, 10.8-16.5 Vdc Inputs
  • Programmable 0-±2000 Vdc Output
  • Five-sided shielding
  • Remote adjustment
  • Reduced Radiated and Conducted Noise
  • Less External Filtering Required

Social Media

PAGE TOP