- HOME
- Products
- Programmable Power Supplies
- GENESYS+™ Series
GENESYS+™ Series

The GENESYS+™ Bench-Top/Rack-Mount Advanced Programmable DC Power Supply Series provides advanced features in light-weight portable high power density profiles with a comprehensive set of built-in user-friendly interfaces that include a multi-functional front panel, LAN (LXI 1.5), USB (2.0), RS-232/RS-485 and Isolated Analog (5V/10V), several optional digital communication interfaces (IEEE, EtherCAT, Modbus-TCP, EtherNET/IP or Profinet) and an optional Isolated Analog 4-20mA (IS420) Interface.
Output power levels cover 1kW/1.5kW in a 1U Half-Rack profile (GH platform),1kW/1.7kW/2.7kW/3.4kW/5kW/7.5kW in 1U (G platform),10kW/15kWW in 2U/3U (GSP platform) and 15kW/22.5kW in 2U/3U (GSPL platform) full-rack profiles, offer low-noise performance and have Output voltages from 10V to 1500V (with rated Output currents up to 1500A).
AC Input options have built-in Active Power Factor Correction (0.99/0.94 typical @ rated load) and are offered in single-phase 85-265VAC, single-phase 230VAC, three-phase 208VAC, or a wide-range three-phase 400VAC/480VAC Input.
Advanced features include Programmable V/I Slew-Rate control, Constant-Power Limit control, Arbitrary Waveform Generator w/ Auto-Trigger, Internal Resistance Programming, Pre-Load On/Off control, Trigger In/Out control and Control Pins for Output Disconnect/Polarity Reversal.
Other mechanical options/accessories include an optional Blank Front Panel (where the front panel display and controls are not required), Air Filter Kits for dusty environments and Parallel Kits to parallel multiple units.
All models are CE/UKCA Marked in accordance with the Low Voltage, EMC and RoHS Directives, have worldwide Safety Agency approvals (UL/cUL/IEC/EN 61010-1) and offer a five year warranty.