• HOME
  • Applications
  • Test and Measurement

Low Noise Power for Test & Measurement Solutions

Test and measurement equipment is nothing, if not accurate.
Calibrated precision is sustained with high performance, low noise power solutions.

When sourcing a power supply, engineers must consider numerous factors, including common-mode noise, interface management, no-load power consumption and operational efficiency.

Our products are designed for superior Class B-radiated and -conducted EMC specifications, and contain long-life electrolytic capacitors, PMBus™ communication, constant-voltage and constant-current operating modes, convection and conduction cooled options, comprehensive protection options (OVP, OCP and OTP), and are covered by seven year and limited-lifetime warranties.

Test equipment customers demand compact solutions with superior resolution, the capability to convert analog to digital signals and interoperability with adjacent systems.

Quality power supplies are essential for this functionality. EMC performance directly affects the accuracy, repeatability, test limits and specifications by limiting variances and false positives and negatives. Engineers must optimize the efficiency of their applications to assure peak performance through a range of conditions, while complying with strict international regulations for harmonic current content, standby power, safety and EMC.

Challenges & Solutions

Ring Wave Transients

Challenges

Ring wave is an oscillatory transient induced in low-voltage cables due to switching of electrical networks, reactive loads, faults, and the breakdown of circuit or lighting insulation.

Our Solutions

We utilize transient voltage suppression devices to meet the EN 61000-4-12 directive for Ring Wave Immunity Testing.

UL 61010

Challenges

IEC 61010 is a test and measurement safety standard that considers precautions for the avoidance of fire, electric shock and bodily harm.

Our Solutions

Many of our products comply with the IEC 61010 requirements, evaluated through the IEC 60950 or IEC 62368 reports.

Class B EMI

Challenges

Power supplies with “good” Class B EMI performance reduce the filtering and screening required by the user, resulting in lower system costs and faster time to market. Supplies with poor EMC performance may interfere with the operation of sensitive equipment, particularly in Class II (no earth ground) constructions.

Our Solutions

We implement superior EMC design techniques in many products, including our CUS-M Series, leveraging innovative topologies and techniques for low noise operation.

Our aim is to develop product designs that comfortably meet Class B radiated EMI without the need for external shielding by the customer.

Low Audible Noise

Challenges

Power supplies with high acoustic noise from cooling fans disturb operators and medical patients. High audible noise can also lead to fatigue.

Our Solutions

We utilize variable-speed fans that sense incoming air temperature and low-speed fans to reduce the intake of dust and contaminants.

Many of our products now have convection or conduction ratings allowing silent operation.

Ripple and Noise

Challenges

Generally, < 1% ripple and noise is considered acceptable. Less ripple requires reduced onboard filtering and allows for optimal functionality of sensitive circuits.

Our Solutions

In our power supplies, for example, we use advanced converter topologies and higher switching frequencies to achieve low ripple and noise.

Why TDK-Lambda?

Explore our products that can be used in
Test and Measurement Power Solutions.

MU Series - 600W to 1500W - Single Output / Multiple Output AC-DC

  • ♦ Up to 13 Outputs (1U Modular)
  • ♦ Extremely low audible noise fan (36dBA)
  • ♦ BF ready medical isolation (MOPP)
  • ♦ Seamless 3.3V - 105.6V adjustment range
  • ♦ PMBus™ Communications Option
  • ♦ 7 year warranty

CCG Series - 1.3W to 30W - Single Output / Multiple Output DC-DC

  • ♦ Space Saving Package Sizes
  • ♦ 4.5-18V, 9-36 Vdc or 18-76 Vdc Inputs
  • ♦ 3.3, 5, 12, 15, 24, 30, ±12, ±15 Vdc Outputs
  • ♦ 1500 Vdc Isolation
  • ♦ -40 up to 110 °C Case Temperature
  • ♦ Six-Sided Shielding (CCG15-30)
  • ♦ Through-hole and SMT terminations (CCG1R5-10)

QM Series - 550W to 2000W - Single Output / Multiple Output AC-DC

  • ♦ Up to 18 Outputs
  • ♦ Low Speed, Low Audible Noise Fan
  • ♦ Full Medical Isolation (MOPP)
  • ♦ Industry Leading Flexibility
  • ♦ Suitable for B and BF rated equipment
  • ♦ PMBus™ Communications Option
  • ♦ 7 year warranty

i Series - DC-DC Converters DC-DC

  • ♦ Wide input range
  • ♦ Wide range output adjustment
  • ♦ Scalable power solutions via common pin-out
  • ♦ Efficiencies up to 98%
  • ♦ Adaptable cooling options: heatsink, baseplate, and ruggedized
  • ♦ Lightweight design – ideal for payload applications

CUS-M Series - 30W to 1500W - Single Output AC-DC

  • ♦ Convection, Conduction and Fan Cooled Models
  • ♦ High Efficiency Designs
  • ♦ Superior EMC Performance
  • ♦ Class I and Class II Models
  • ♦ Industrial and Medical Safety Approvals
  • ♦ 5 year warranty

Z+ Series - 200W to 800W – Programmable Power Supply AC-DC

  • ♦ Output Voltages up to 650VDC and currents up to 72A
  • ♦ Multiple programming methods, RS232, 485, USB, GPIB, LAN
  • ♦ Operates in either constant voltage or constant current
  • ♦ Waveform creator for custom profiles
  • ♦ Suitable for bench or rack mounting
  • ♦ 5 year warranty

RWS-B Series - 50W to 1500W - Single Output AC-DC

  • ♦ 10 Year e-cap Lifetime
  • ♦ 85 - 265VAC Input (300VAC for 5s)
  • ♦ UL 508 Certification on Select Models
  • ♦ Compact Size
  • ♦ 7 year warranty

SFL Series - 200W to 800W – Programmable Power Supply AC-DC

  • ♦ Multi-function programmability up to 1 kW
  • ♦ High speed current control and high slew rate
  • ♦ Built-in USB, and optional IEEE communication interfaces
  • ♦ Low voltage operation with no turn-on delay
  • ♦ Four operating modes and seven load modes
  • ♦ Parallel operation up to 10 kW / 10 units

HWS-G Series - 3000W - Single Output AC-DC

  • ♦ 3000W programmable power supplies
  • ♦ Single or three phase inputs
  • ♦ 24, 48, 60, 130 Vdc Outputs
  • ♦ Serial or Analog Programming (CV/CC)
  • ♦ High Efficiency
  • ♦ IEC/EN62477-1 OVC III
  • ♦ Industrial

Genesys™ Series – Programmable AC-DC

  • ♦ Provides high power density from 750 W to 15 kW
  • ♦ Output voltages from 6 V to 1500 VDC
  • ♦ Output currents up to 1000 A
  • ♦ Built-in remote analog program/monitor and RS-232 / RS-485 interfaces
  • ♦ Optional LAN (LXI 1.5) IEEE 488.2 and isolated analog 5 V / 10 V and 4–20 mA interfaces
  • ♦ Benchtop or rack mount

TPS Series - 2040W to 4500W - Single Output AC-DC

  • ♦ 400/440/480 VAC (Nom.) 3Ph Delta or Wye
  • ♦ Wide Range Adj. Outputs, 12V, 24V, 48V, 92V/184V Models
  • ♦ Voltage and Current Programming
  • ♦ -40°C (start up) to +70°C operation
  • ♦ Up to 92% Efficient
  • ♦ PMBus™ Communication
  • ♦ Built-in ORing FET for parallel operation

Genesys+™ Series – Programmable AC-DC

  • ♦ Lightweight portable high density from 1 kW to 22.5 kW
  • ♦ Output voltages from 10 V to 1500 VDC
  • ♦ Output current up to 1500 A
  • ♦ Advanced features: programmable slew rates V/I
    arbitrary waveform generator and more
  • ♦ Built-in LAN, USB, RS-232 / 485
  • ♦ Optional IEEE, ECaT, Modbus-Tcp and isolated 4–20 mA

TPF Series - 4500W to 45,000W - Single Output AC-DC

  • ♦ Modular supply with 10 4,500W modules
  • ♦ 400/440/480 VAC (Nom.) 3Ph Delta or Wye
  • ♦ PMBus™ and USB Interfaces
  • ♦ 98% Efficiency
  • ♦ -20°C (start up) to +50°C operation
  • ♦ Less than 30kg Weight

Genesys™ AC Series – Programmable AC-AC

  • ♦ Provides high power density 3 kVA in a 1U rack
  • ♦ Provides 6 kVA and 9 kVA in a 3U for 3-phase input
  • ♦ AC and AC+DC models
  • ♦ Wide operating range and peak current capability
  • ♦ Parallelable for higher power up to 27 kVA
  • ♦ LAN, USB, RS232 / 485 and analog interfaces

EMI Filters

  • ♦ Broad Range of Common and Differential EMI filters
  • ♦ Single and three phase AC input filters and DC input filters
  • ♦ Single and dual stage ferrite, amorphous and nanocrystalline core filters
  • ♦ Low AC leakage filters for medical applications
  • ♦ 0.5 to 300A current and up to 500VAC ratings
  • ♦ Comply with Short Circuit Current Rating (SCCR) for UL508A

Genesys+™ Rack DC Power System

  • ♦ High power programmable system up to 90 kW
  • ♦ Output voltages up to 1500 VDC, output current up to 4500A
  • ♦ Constant voltage, current, and power operating modes
  • ♦ Advanced features: programmable slew rates, V/I,
  • ♦ Arbitrary waveform generator and more
  • ♦ Built-in LAN, USB, RS-232 / 485
  • ♦ Optional IEEE, ECaT, Modbus-Tcp and isolated 4–20 mA

Social Media

PAGE TOP