Catalogs and Brochures

TDK-Lambda Product Catalogs: Written by Engineers, for Engineers.

Find the part you need and get to market faster. Download or request our catalogs by mail using the links below.

  • HOME
  • Resources
  • Catalogs and Brochures

TDK-Lambda Product Catalog

See our broad range of standard power supplies by industry:
TDK-Lambda's Product Catalog is a must-have for engineers. To expedite your product development, our comprehensive product list is organized by industry, including (but not limited to) medical, industrial, and test and measurement.

TDK-Lambda Product Catalog

TDK-Lambda Healthcare Products

Your medical devices require dependable power:
Our broad selection of EMC / EMI, AC/DC and DC/DC converters and modular power supplies is the result of 30 years of experience developing product for powered medical applications. These products can be found in the TDK-Lambda Healthcare Products brochure. When lives are on the line, rely on TDK-Lambda to power your next medical device!

TDK-Lambda Healthcare Products

TDK-Lambda Convection and Conduction Cooled AC/DC Power Supplies

Reduce audible noise and maintenance:
Mechanical cooling fans are loud, require frequent maintenance, and increase electrical load. Our conduction and convection-cooled products eliminate fans, reducing audible noise and maintenance for your application.

TDK-Lambda Convection and Conduction Cooled AC/DC Power Supplies

Power+ Custom Solutions from TDK-Lambda

If your power solution needs cannot be achieved through our Standard product offering, explore TDK-Lambda's Power+ Custom Solutions to support your power requirements. Our Power+ Custom Solutions are an extension of our Standard product platforms, where we integrate more of the assembly and external features around the power supply to offer avenues to increased productivity, lower costs, and more flexibility. Any TDK-Lambda Standard power supply may be used as a starting point of your Modified Standard or Power+ Custom Solutions, leveraging the strength of the proven reliability from the original standard product platform.

TDK-Lambda Industrial Product Catalog

TDK-Lambda Board-Mounted Power Supplies Brochure

Looking for board-mounted power solutions on your next application? This brochure showcases a wide array of AC input and DC input converters including noise filter/EMI modules. These feature-rich power solutions come in various scalable industry footprints from low-profile space-saving packages to fully encapsulated metal case solutions that are ideal for harsh environment deployment. The extensive board-mounted product range is well suited at catering to the power requirements of various markets including industrial, communications, test & measurement, medical, avionics, robotics, battery-powered equipment, and customer’s distributed power architecture (DPA) deployment.

TDK-Lambda Board-Mounted Power Supplies Brochure

TDK-Lambda DIN Rail Power Supplies

Space saving, convection-cooled power you can count on:
See our wide offering of DIN Rail power supplies that provide dependable solutions for your applications. These products are available in a variety of configurations including single and three-phase AC and DC inputs. Some models offer NFPA Class I or Class II, Division 2 for hazardous locations, as well as UL1310 and UL508 safety approvals.

TDK-Lambda DIN Rail Power Supplies

AC/DC Configurable Power Supplies

Looking for flexible multiple output power supplies can be challenging, TDK-Lambda offers a wide assortment of standard configurable models up to 2000 watts and up to 18 outputs from 2.8V to 105.6V. Featuring very low acoustic noise and BF-ready medical isolation ideal for medical, dental, broadcast, professional audio, test and measurement, and industrial equipment. To find the perfect solution for your application, input your requirements into the on-line Quick Product Finder.

AC/DC Configurable Power Supplies

TDK-Lambda AC/DC CUS-M Series Power Supplies

Selecting the new power supplies for your design that have a long product life cycles and feature the latest technology and performance is important, but where do you look? TDK-Lambda’s CUS-M series offers the best in class industry-leading power density and efficiencies up to 96% in the industry standard footprints and Class I or Class II (double insulated) input, all offering the latest ITE and Medical safeties backed by strong warranties.

TDK-Lambda AC/DC CUS-M Series Power Supplies

TDK-Lambda EMI Filter Products

Meeting Electromagnetic Compliance (EMC) requirements is critical to the development of your system. This Brochure offers a broad range of EMI filters available in a variety of configurations including single and three phase AC input, low AC leakage as well as DC input for a Industrial, Medical, communications, test and measurement, Avionics and Transportation applications. Our technical support team is available to assist in selecting an EMI filter for your application.

TDK-Lambda EMI Filter Products

Social Media

PAGE TOP