• HOME
  • Products
  • RF Systems
Products

RF Systems

TDK-Lambda now offers RF Generators and Impedance Matching Networks for use in thin film applications, such as Semiconductors and Industrial Coatings, and Atmospheric Plasma applications. Our Aurora and Helios series of products are available in a wide range of power and frequency combinations as well as options for AC Input type, serial or analog interface and an active or passive front panel.

Aurora Series

100W – 10kW
2MHz to 60 MHz
RF Generators

The Aurora series uses the latest LDMOS FET technology to reliably operate into the extreme dynamic loads found in semiconductor and plasma coatings applications. With a broad power and frequency range, the Aurora series allows the user to stay within a single platform for all your requirements. Available in a wide range of configurations (2, 13, 27, 40 and 60 MHz; 100 W to 10 kW) and equipped with industry leading components and sub-assemblies, Aurora RF generators maximize reliability and productivity.

Features

Frequency tuning
Pulsing
CEX Master/Slave
CEX Phase shifting
Active Front Panel
RF Power ramping

Benefits

Increase process control
Decreased down time
Easy integration and control

Helios Series

100W – 50kW
2MHz to 100 MHz
RF Matching Network

The Helios series is designed to operate into the extreme dynamic loads found in semiconductor and plasma coating applications. Custom and standard packaging, as well as wide tuning ranges and multiple input/output connectors create a broad product portfolio to meet the market demands. Industry leading high speed motors and best in class vacuum variable capacitors combines performance and reliability.

Features

Full Digital Control
Advanced Tuning Algorithms
Analog or Serial Interfaces

Benefits

Reliable RF performance
Fast Tuning
Interfaces with Aurora RF generators

Social Media

PAGE TOP