• HOME
  • Products
  • Programmable DC Power Supplies
Products

Programmable DC Power Supplies

TDK-Lambda is a global supplier of Programmable DC power with the most comprehensive standard offering of bench-top/rack-mount DC Programmable Power Supplies from 200W to 22.5kW and Rack DC Systems from 30kW to 90kW. Output voltage ratings up to 1500V and Output current ratings up to 4500A are available with built in Front Panel Local and Remote Analog Program/Monitor/Control Interfaces. Various remote Digital Interfaces include LAN (LXI 1.5), USB (2.0), IEEE (488.2), RS-232, RS-485, EtherCAT and Modbus-TCP along with Isolated Analog Program/Monitor Interfaces such as IS510 (5V/10V) and IS420 (4-20mA).

Typical areas of application are Product Test & Measurement, Automation and Process Control, Automotive Battery & Component/System Test, AppliedResearch & Development, Medical Imaging and Treatment, Semiconductor Processing & Burn-in and Renewable Energy.

GENESYS+™ Series - 1000W to 22,500W - Single Output

NewRecommended
GENESYS+™ Series
  • Pout(rated) from 1kW (1U) to 22.5kW (3U)
  • VO(rated) up to 1500V; IO(rated) up to 1500A
  • Advanced Features Built-In
  • Scalable Power Systems up to 90kW
  • Built-In LAN, USB, RS-232/485 and Isolated 5V/10V
  • Optional IEEE, ECAT, Modbus-TCP, Isolated 4-20mA
  • Safety Agency Approvals / 5 Year Warranty

GENESYS+™ Rack DC Series - 30,000W to 90,000W - Single Output

NewRecommended
GENESYS+™ Rack DC Series
  • DC Power Systems: 30kW, 45kW, 60kW and 90kW
  • VO(rated) up to 1500V; IO(rated) up to 4500A
  • CV, CC and CP Limit Operating Modes
  • Advanced Features Built-In
  • Built-In LAN, USB, RS-232/485 and Isolated 5V/10V
  • Optional IEEE, ECAT, Modbus-TCP, Isolated 4-20mA
  • Safety Agency Approvals / 5 Year Warranty

Genesys™ Series - 600W to 15,000W - Single Output

Recommended
Genesys™ Series
  • Pout(rated) from 750W (1U) to 15kW (3U)
  • VO(rated) up to 1.5kV; IO(rated) up to 1000A
  • Built-In Safety and Protection Features
  • Standard RS-232 / RS-485 / Remote Analog
  • Optional LAN (LXI 1.5), USB (2.0), IEEE (GPIB)
  • Optional Isolated 5/10V or 4-20mA Interfaces
  • Safety Agency Approvals / 5 Year Warranty

Z+ Series - 200W to 864W - Single Output

Recommended
Z+ Series
  • 2U High
  • Built-in USB, RS-232 & RS-485 Interface
  • Optional LAN, GPIB & Isolated Analog
  • Bench or Rack Mount
  • Constant Current or Voltage Modes
  • User programmable output signal pins
  • Five year warranty

Social Media

PAGE TOP