- HOME
- Products
- High Voltage
- High Voltage Systems
Products | High Voltage
High Voltage Systems
Please note: This product has been discontinued.
Our compact, ultra high power DC systems use a modular and scalable design with standard ALE303 50kW power supplies that when combined deliver DC power from as little as 60kW to over 1MW. A simple junction box accommodates any output filtering and voltage/current feedback required. The system and the individual power supplies are centrally controlled by a master controller with local and remote user interfaces.
Features:
- 100% Modular/Scalable Design
- Compact Mechanical Layout
- High Efficiency
- Water-cooled
- Excellent Power Factor
- Low Ripple
Applications:
- Microwave Beam Power
- Magnetron
- Gyroton
- Radar Systems
- High Power Amplifiers
- Precipitators