- HOME
- DC-DC Converters
- High Voltage
Products
High Voltage DC-DC Converters
TDK-Lambda is a global supplier of DC-DC converters with a broad range of power levels. The commercial off the shelf power solutions encompass industry standard board mounted products to chassis mount configurations for the Industrial, Healthcare, Information and Communications Technology (ICT), and Avionics and Defense markets.
CHVM Series - 1.4W to 3W - Single Output
Recommended
- Compact Footprint / Low Profile
- 11-13, 10.8-13.2, 10.8-16.5 Vdc Inputs
- Programmable 0-±2000 Vdc Output
- Five-sided shielding
- Remote adjustment
- Reduced Radiated and Conducted Noise
- Less External Filtering Required