- HOME
 - News
 - Press Releases
 - Wide input and output range convection cooled DIN rail mount DC-DC converters deliver up to 250W per output
 
Wide input and output range convection cooled DIN rail mount DC-DC converters deliver up to 250W per output

San Diego, CA - March 2020
TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand DIN rail mount DDA DC-DC converters. The series uses step-down non-isolated power modules that operate from an input range of 9 up to 53Vdc, with a wide adjustable output voltage range of 3.3 up to 24V. The DDA is ideally suited for generating additional low cost, high current outputs from an existing 24V bus in industrial, semi fabrication and test and measurement equipment.
Three models are available in the DDA series. A single nominal output +12V 20A, a dual output +12V 20A / +5V 20A and a dual output +12V 14A / -12V 8A. Output power is typically 250W for each of the positive outputs and 75W for the negative output. Convection cooled, the overall output power is 250W, which can be increased to up to 500W with forced air cooling.
Positive remote sense, remote on/off and individual power good signals are fitted as standard. The DDA series is highly efficient, up to 95%, reducing internal waste heat for reliable operation. The models are 123.4mm high, 115mm deep and have a very narrow 36.5mm width, providing additional space on the DIN rail.
Safety certifications include IEC/EN/UL 62368-1 with CE marking for the Low Voltage, EMC and RoHS Directives. The units also comply with EN 55032-A conducted and radiated emissions and meet the EN 61000-4 conducted, radiated and magnetic field immunity standards.
More information can be obtained on the TDK Product Center, or by calling 800-LAMBDA-4.
Major Applications
Industrial, process control, semiconductor fabrication, and test and measurement
Main Features and Benefits
- • Provides additional low cost, lower output system voltages
 - • Wide input range, 9 up to 53V
 - • Wide output adjustment from 3.3 up to 24V
 - • Narrow 36.5mm width
 - • Convection and forced air cooling ratings
 
Major Specifications

About TDK Corporation
TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, and magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2019, TDK posted total sales of USD 12.5 billion and employed about 105,000 people worldwide.
About TDK-Lambda Corporation
TDK-Lambda Corporation, a group company of TDK Corporation, is a leading global power supply company providing highly reliable power supplies for industrial equipment worldwide. TDK-Lambda Corporation meets the various needs of customers with our entire range of activities, from research and development through to manufacturing, sales, and service with bases in five key areas, covering Japan, Europe, America, China, and Asia.
For more details, please pay a visit to http://www.tdk-lambda.com
Downloads
Editorial Contact
- Tom Tillman, Director of Marketing
 - TDK-Lambda Americas Inc.
 - 401 Mile of Cars Way, Suite 325
 - National City, CA 91950
 - Ph: 619-575-4400
 - Email: tom.tillman@us.tdk-lambda.com