- HOME
- News
- Press Releases
- 2000W Modular Power Supplies Have Full MoPPs Isolation, Low Acoustic Noise and up to 18 Outputs
2000W Modular Power Supplies Have Full MoPPs Isolation, Low Acoustic Noise and up to 18 Outputs

San Diego, CA - November 2019
TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand QM8B modular power supplies rated at up to 2000W. This further extends the QM series which can provide 550W to 2000W output power. The QM8B models are available with up to 18 outputs, have full MoPPs (Means of Patient Protection) isolation and low acoustic noise. With medical and industrial safety certifications, the power supplies are suitable for use in medical, test and measurement, communications and broadcast equipment. This avoids the need for multiple power supplies in systems requiring a large number of independent voltages.
Accepting a wide range 90 to 264Vac, 47-63Hz input (440Hz with reduced PFC), the QM8B can deliver 1200W at low line and 2000W with a high line 180-264Vac input. With its modular construction, the series can be configured using a simple on-line configurator to provide 1 to 18 independently regulated outputs and include individual output good signal and remote on/off functions. The QM series module output voltages range from 2.8V to 105.6V and have output power levels from 300W to 1200W. A further subset of option modules provides an AC Fail signal, standby voltages (up to 12V, up to 2A), global remote on/off and PMBus™ communications. Overall case dimensions for the QM8B are 200 x 63.3 x 268mm (W x H x D).
The QM8B will operate in ambient temperatures of -20 to +70°C (-40°C start-up), with output power and output current linearly derating above 50°C to 50% at 70°C. With efficiencies of up to 91%, less internal heat is generated allowing the use of low speed cooling fans to reduce audible noise. A lower airflow speed also significantly reduces the ingress of dirt and other contaminants, improving product reliability. All models in the QM series have a seven-year warranty as standard.
The power supply has 4,000Vac (2 x MoPPs) input to output, 1,500Vac (1 x MoPP) input to ground and 1,500Vac (1 x MoPP) output to ground isolation. All models are certified to the IEC/EN/UL/CSA 60601-1, ANSI/AAMI ES 60601-1 and IEC/EN/UL/CSA 60950-1 safety standards. The QM series is also designed to meet IEC/EN 61010-1 with CE marking for the Low Voltage, EMC and RoHS Directives. Earth leakage current is less than 300µA, and complies with the EN 61000-6-3:2007 and EN 60601-1-2:2015 (curve B conducted and radiated) emission standards. The units also meet the EN 60601-1-2 4th edition and EN 61000-6-2 immunity standards and are designed and manufactured under the control of ISO 9001 and ISO 13485 (including risk management).
More information can be obtained on the TDK Product Center, or by calling 800-LAMBDA-4.
Major Applications
Medical, including BF rated equipment, test and measurement, industrial and communications
Main Features and Benefits
- • Full medical isolation (MoPP), suitable for B and BF-rated equipment
- • Low Speed, low audible noise fans
- • Up to 18 outputs
- • 7 year warranty
Major Specifications

About TDK Corporation
TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK’s portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, and magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2019, TDK posted total sales of USD 12.5 billion and employed about 105,000 people worldwide.
About TDK-Lambda Corporation
TDK-Lambda Corporation, a group company of TDK Corporation, is a leading global power supply company providing highly reliable power supplies for industrial equipment worldwide. TDK-Lambda Corporation meets the various needs of customers with our entire range of activities, from research and development through to manufacturing, sales, and service with bases in five key areas, covering Japan, Europe, America, China, and Asia.
For more details, please pay a visit to http://www.tdk-lambda.com
Downloads
Editorial Contact
- Tom Tillman, Director of Marketing
- TDK-Lambda Americas Inc.
- 401 Mile of Cars Way, Suite 325
- National City, CA 91950
- Ph: 619-575-4400
- Email: tom.tillman@us.tdk-lambda.com