- HOME
- News
- Press Releases
- Medical / ITE Certified 2x4” Power Supplies Provide Optimum Performance up to 85°C Ambient Temperatures
Medical / ITE Certified 2x4” Power Supplies Provide Optimum Performance up to 85°C Ambient Temperatures

San Diego, CA – January 2018 –
TDK Corporation announces the introduction of the TDK-Lambda brand CUS150M series of AC-DC 150W rated power supplies, with the capability of operating in ambient temperatures of up to 85°C without the need for forced air cooling. Certified to medical and ITE standards for Class I and II (no earth ground connection) operation, the product meets both curve B radiated and conducted emissions. CUS150M target applications include medical, home healthcare, dental, test and measurement, broadcast and industrial equipment.
Initially available with 12V, 24V and 48V outputs, (15V, 18V, 28V and 36V models to follow in Q1 2018), the CUS150M operates from an 85 to 264Vac input and has operating efficiencies up to 91%. Off-load power consumption is less than 0.5W and a 10-12V 0.5A fan supply is fitted as standard. The product warranty is five years.
The open frame version is in the industry standard 50.8 x 101.6mm (2” x 4”) footprint with a height of 31.5mm..Convection cooled it can deliver 120W at 40°C, or with forced air cooling 150W at 50°C, 140W at 70°C and 75W at 85°C. With a U-channel construction, measuring 64 x 116 x 38.5mm (WxLxH), the CUS150M can be conduction cooled via a cold plate to deliver 150W at 50°C, 100W at 70°C and 50W at 80°C. Cover or top fan options are also available.
Input to output isolation is 4kVac (2 x MoPP), input to ground 1.5kVac (1 x MoPP) and output to ground 1.5kVac (1 x MoPP) making the series suitable for B and BF rated medical equipment. Touch current is a maximum of 100µA, with leakage current less than 250µA. 5,000m is the maximum operating, transportation and storage altitude.
All the power supplies are certified to IEC/EN/ES/CSA 60601-1 and IEC/EN/UL/CSA 60950-1 with CE marking for the Low Voltage and RoHS2 Directives. Both Class I and Class II versions are compliant to EN 55011-B and EN 55032-B (radiated and conducted) and meet the EN 61000-3-2 harmonics, IEC 60601-1-2 Edition 4 and IEC 61000-4 immunity standards.
More information and product availability can be obtained on the TDK Product Center, or by calling 800-LAMBDA-4.
Major applications
Medical, home healthcare, dental, test and measurement, broadcast and industrial equipment
Main features and benefits
- High Efficiency, up to 91%
- Operation up to 85°C Ambient Temperatures
- Industry Standard 2” x 4” Footprint (open frame)
- Class I and II Operation with Class B EMI
- Suitable for B and BF Rated Equipment
Major specifications

About TDK Corporation
TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes passive components, such as ceramic, aluminum electrolytic and film capacitors, ferrites and inductors, high-frequency products, and piezo and protection components, as well as sensors and sensor systems and power supplies. These products are marketed under the product brands TDK, EPCOS, Micronas, Tronics and TDK-Lambda. TDK's further main product groups include magnetic application products, energy devices, and flash memory application devices. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2017, TDK posted total sales of USD 10.5 billion and employed about 100,000 people worldwide.
About TDK-Lambda Corporation
TDK-Lambda Corporation, a group company of TDK Corporation, is a leading global power supply company providing highly reliable power supplies for industrial equipment worldwide. TDK-Lambda Corporation meets the various needs of customers with our entire range of activities, from research and development through to manufacturing, sales, and service with bases in five key areas, covering Japan, Europe, America, China, and Asia.
For more details, please pay a visit to http://www.tdk-lambda.com/
Downloads
Editorial Contact:
Tom Tillman, Director of Marketing
TDK-Lambda Americas Inc.
401 Mile of Cars Way, Suite 325
National City, CA 91950
Ph: 619-575-4400
Email.tom.tillman@us.tdk-lambda.com