- HOME
- News
- Press Releases
- Compact 480W DIN Rail Power Supply is 93% Efficient
Compact 480W DIN Rail Power Supply is 93% Efficient

San Diego, CA – December 2016 –
TDK Corporation announces the introduction of the TDK-Lambda brand DRB480-24-1 AC-DC DIN Rail mount power supply. With an efficiency of up to 93%, waste heat has been reduced, allowing the use of a compact enclosure size featuring a power density of 6 Watts per inch3. The power supply is suitable for a wide range of industrial applications including factory automation, process control and test and measurement, particularly where there is limited room on the DIN mounting rail.
The DRB480-24-1 has an operating input range of 90 to 264Vac and can deliver 24V at 20A. The output can be adjusted from 24 to 26.4V to offset voltage drops in cabling or where ORing diodes/FETs are used in a redundant configuration. A DC Okay relay and a front panel LED provides output status.
The convection cooled unit can operate in ambient temperatures of -20 to +70oC (cold start down to -30 oC), with linear derating above 50 oC to 62.5% load at 70 oC. The design of the product ensures that electrolytic capacitor temperature rises are minimized, providing a 7-year life when operating 24 hours a day in a 40oC ambient at 230Vac input, 75% load.
The product is housed in a robust metal case measuring just 84mm wide, 124mm deep and 125mm tall. Input to output isolation is 3kVac, input to ground 1.5kVac and output to ground 500Vac. The DRB480 is certified to UL/CSA 60950-1, IEC/EN 60950-1 and UL 508 with CE marking for the Low Voltage, EMC and RoHS2 Directives. All units meet EN55011/EN55022-B, CISPR11/CISPR22-B, and EN61204-3 (Class A) conducted and radiated emissions and comply with IEC 61000-3-2 harmonics and IEC 61000-4 immunity standards.
More information and product availability can be obtained on the TDK Product Center, or by calling 800-LAMBDA-4.
Major applications
Factory automation, process control, test and measurement equipment.
Main features and benefits
- Narrow width, compact package
- Up to 93% efficiency
- Conservatively rated electrolytic capacitors
- Class B EMC
Major specifications

About TDK Corporation
TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes electronic components, modules and systems* marketed under the product brands TDK and EPCOS, power supplies, magnetic application products as well as energy devices, flash memory application devices, and others. TDK focuses on demanding markets in the areas of information and communication technology and consumer, automotive and industrial electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2016, TDK posted total sales of USD 10.2 billion and employed about 92,000 people worldwide.
* The product portfolio includes ceramic, aluminum electrolytic and film capacitors, ferrites, inductors, high-frequency components such as surface acoustic wave (SAW) filter products and modules, piezo and protection components, and sensors.
About TDK-Lambda Corporation
TDK-Lambda Corporation, a group company of TDK Corporation, is a leading global power supply company providing highly reliable power supplies for industrial equipment worldwide. TDK-Lambda Corporation meets the various needs of customers with our entire range of activities, from research and development through to manufacturing, sales, and service with bases in five key areas, covering Japan, Europe, America, China, and Asia.
For more details, please pay a visit to http://www.tdk-lambda.com/
Downloads
Editorial Contact:
Tom Tillman, Director of Marketing
TDK-Lambda Americas Inc.
401 Mile of Cars Way, Suite 325
National City, CA 91950
Ph: 619-575-4400
Email: tom.tillman@us.tdk-lambda.com