- HOME
- Applications
- Harsh Environments
Power Supples for Avionics and Harsh Environments
Delivering reliable power solutions for mission critical applications
from 10W to multi-kilowatt for the Avionics and Harsh Environments.
Avionics and Harsh Environments are among the most demanding applications. Very high-reliability expectations are frequently combined with a harsh environment and an aggressive approach regarding the size, weight and power profile.
Similar to other industries, the future in avionics will be shaped by digitization, but with a focus on low-risk innovation with trusted partners. Closely aligned with the desire for innovation is the constant need by the avionics industry for ongoing improvements in reducing the size, weight and power, plus cost (SWaP-C).
TDK-Lambda's Avionics and Harsh Environments power supplies are deployed in shipboard systems, ground vehicles, communications systems and other mission-critical land, sea and air applications.
The power solutions are designed to reliably operate under the harsh environments that these applications require. We offer:
- ♦ Encapsulated and Ruggedized Bricks
- ♦ -40°C Operation
- ♦ Conformal coated PCBs
- ♦ Baseplate / Conduction Cooled
- ♦ Products designed to meet MIL-STD-461 EMC, MIL-STD-1275, MIL-STD-810 Shock/Vibration, MIL-STD-704, RTCA-DO-160
- ♦ Enhanced screening options
Challenges & Solutions
MIL-STD-810
Challenges
Harsh environmental testing requirements are tailored for the actual environment in which the equipment is expected to be deployed. For power supplies, this typically entails mechanical ruggedization considerations in order to meet the extreme shock and vibration exposures.
Our Solutions
We have Commercial power solutions compliant to MIL-STD-810 and the capability to strengthen traditional products to meet your MIL-STD-810 requirements.
MIL-STD-461
Challenges
MIL-STD-461 provides electromagnetic interference limits and test procedures for avionics equipment. Depending on the susceptibility and emissions criterion to be met, additional mitigation/filtering is often necessary. The extended low frequency range down to 10 kHz creates added complexity to the filtering design for the power solutions.
Without proper mitigation, interference effects in this low frequency range can impact critical equipment (e.g. low frequency acoustic/sensor systems).
Our Solutions
Our catalog of products include power solutions compliant to MIL-STD-461 and external filters to help meet these requirements.
Standard products can also be customized to meet your requirements with our Value Add Solutions & Capabilities.
MIL-STD-1275; 704/DEF-STD 61-5
Challenges
Input immunity standards for various line disturbances (e.g. input surge, transient, spike conditions) for military ground vehicles, aircraft and naval vessels. Requires proper design considerations for compliance and reliable operation of the power solutions when subjected to these input disturbances.
Our Solutions
In addition to our standard power supplies and DC-DC converters, we also offer cost effective filter modules/accessories to help in meeting your requirements.
RTCA DO-160
Challenges
Environmental Conditions and Test Procedures for Airborne equipment is covered by the DO-160 standard. Section 16 refers to power input, simulating conditions of aircraft power from before engine start (using auxiliary ground based power) to after landing, including emergencies. For power supplies, the extended operation during momentary power interruptions (200ms hold-up) is typically a nuisance to meet unless considered early in development.
Our Solutions
We also have accessories available to increase the hold-up time and meet your RTCA DO-160 requirements.How can I increase a power supply's hold-up time?Standard products can also be customized to meet your requirements with our Value Add Solutions & Capabilities.
Altitude & Extended Operating Temperatures
Challenges
Thermal management, power derating, creepage and clearance are among a few things that the power solution needs to take into account when operating at higher altitude.
Our Solutions
We offer convection or conduction cooled solutions and fully potted power modules with wide operating temperatures (-55 to +115°C) that suit these environments.
Why TDK-Lambda?
Explore our products that can be used in
Avionics and Harsh Environments Power Solutions.
HFE Series - 1584W to 3500W - Single Output AC-DC

- ♦ 1U rackmount hot swap power supplies
- ♦ Up to 13,300W in 1U rack
- ♦ 1600W, 2500W and 3500W available models
- ♦ Internal ORing MOSFET & Current Share
- ♦ High power density & Efficiency
- ♦ PMBus™(I2C) and LAN options
LZSA Series - 500W to 1500W - Single Output AC-DC

- ♦ Five year warranty
- ♦ -40°C to +71°C Operation
- ♦ MIL-STD-810E Vibration / Shock
- ♦ Input transient protected
- ♦ UL508, SEMI F47, Factory Mutual (Class 1, Div 2)
- ♦ Rugged design with conformal coating
PFE Series - 300W to 1800W - Single Output AC-DC

- ♦ Low profile, small size
- ♦ 100°C baseplate temperature
- ♦ Ideal for conduction cooling applications
- ♦ High Efficiency & Power Density
- ♦ 85-305V input, 50-400Hz on PFE1500/1800
- ♦ PMBus™ Communications on PFE1500/1800
CPFE1000 Series - 720W to 1000W - Single Output AC-DC

- ♦ Universal Input
- ♦ MIL STD 461/462D CE102EMC
- ♦ Baseplate cooled, no fan required
- ♦ I2C Interface
- ♦ High Efficiency
- ♦ Conformal Coated
PH-A Series - 50W to 1200W - Single Output DC-DC

- ♦ Quarter, Half & Full Brick Sizes
- ♦ 200-425 Vdc Input
- ♦ 3.3, 5, 12, 24, 28, 48 Vdc Outputs
- ♦ 3000 Vac Isolation
- ♦ -40 to 100 °C Baseplate Temperature
- ♦ IEC/EN62477-1 OVCIII (300-600W)
- ♦ Parallel Operation (1200W)
CN-B Series - 50W to 300W - Single Output DC-DC
Standard Quarter and Half Brick Footprint

- ♦ 43-160Vdc Input
- ♦ 5, 12, 13.8, 24, 48 Vdc Outputs
- ♦ 3000 Vac Isolation
- ♦ Current share function (CN200B110 and CN300B110 only)
- ♦ IEC61373 Shock & Vibration
- ♦ Five year warranty
GQA Series - 120W - Single Output DC-DC

- ♦ Standard Quarter Brick Footprint
- ♦ 9-36 Vdc, 18-36 Vdc Inputs
- ♦ 5, 12, 15, 24, 28, 48 Vdc Outputs
- ♦ 1500 Vdc up to 3000 Vdc Isolation
- ♦ -40 to 105°C Baseplate temperature
- ♦ Open Frame or Encapsulated Construction
- ♦ Flanged or Non-flanged Baseplate
HQA Series - 85W to 120W - Single Output DC-DC

- ♦ Standard Quarter Brick Footprint
- ♦ 9-40 Vdc, 18-40 Vdc Inputs
- ♦ 3.3, 5, 12, 15, 24, 28, 48 Vdc Outputs
- ♦ 2250 Vdc Isolation
- ♦ -55 to 115°C Baseplate temperature
- ♦ MIL-STD-461; 1275; 704; DO-160
- ♦ No Optocouplers used
RGB Series - 400W to 750W - Single Output DC-DC

- ♦ Wide 1/16th Footprint
- ♦ 9-60 Vdc Inputs, depends on model
- ♦ 0.8-8, 3.3-18, 3.3-24 Vdc Outputs
- ♦ Up to 60 A max Output Current
- ♦ Non-Isolated Step-Down
- ♦ -40 to 115 °C Case Temperature
- ♦ Rugged 5-sided Aluminum Case
FQA/FQB Series - EMI filters

- ♦ Filtering for Compliance to MIL-STD-461G
- ♦ Input Spike suppression per MIL-STD-1275D and RTCA/DO-160G
- ♦ FQB offers active Input Spike and Surge Suppression per MIL-STD-1275(D,E),MIL-STD-704(A-F) and RTCA/DO-160G (Sec 16-18)
- ♦ High Differential and Common Mode Noise Attenuation
- ♦ -55 to 115°C Temperature Range (M-Grade)
- ♦ Standard (S-Grade) or Enhanced Screening (M-Grade) Options
- ♦ Quarter Brick Size
ALE 303 Series – High Voltage 2,000W to 50,000W - Single Output AC-DC

- ♦ High Voltage Models from 0-1kV to 0-50kV
- ♦ Air Cooled and Water-cooled models
- ♦ Simple parallel operation for higher power
- ♦ Worldwide input voltages/frequencies
- ♦ Full remote control interface
- ♦ Programmable from 0v up to full voltage