- HOME
- Products
- High Voltage
- High Voltage Programmable DC
- PHV Series
Products | High Voltage | High Voltage Programmable DC
PHV Series
The PHV series offers exceptional performance and versatility with full local controls and features output voltages ranging from 0-125V to 0-300kV, at power levels from 14W to 15kW. A broad range of optional analog and/or digital remote programming interfaces are available, along with available ultra low ripple and high stability.
Features:
- High efficiency > 90%
- Ultra low 0.01% peak-peak output ripple
- Protected against short circuits and arcs
- CE Mark, EN61010 safety compliant
- 19" rack mounted
- Three year warranty
Applications:
- Photomultipliers
- Insulation Test
- Electrostatics
- Ion Sources
- Mass Spectrometry
- Nuclear Fusion Research
- Particle Accelerators