- HOME
- Products
- High Voltage
- High Voltage Programmable DC
- FLX-HV Series
Products | High Voltage | High Voltage Programmable DC
FLX-HV Series
The FLX-HV series is a highly efficient, compact and robust design at an affordable price point. Combining simple operation and an easy to use multi-function display, these power supplies are well suited for applications in industry, science, and research institutions.
Features:
- Lightweight, 2U rack mount
- Low 0.1% peak-peak output ripple
- Integrated arc counter via LAN/USB
- CE Mark, EN61010 safety compliant
- Standard Active PFC
- High Efficiency, 85 to 90%
- Three year warranty
Applications:
- Photomultipliers
- Capacitor Test
- Electrostatics
- Ion Sources
- Mass Spectrometry
- Nuclear Fusion Research
- Laboratory Power